Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Thermal Validation & Environmental Monitoring
Thermal Validation & Environmental Monitoring
The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation, and environmental monitoring.

Product Thermo-Trex® High Temp VFD Cable
Thermo-Trex® High Temp VFD Cable
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of variable frequency drive systems that require higher heat exposure and a maximum conductor temperature of 200°C / 392°F. Cable features three conductors, three symmetrical grounds, a braided shield, a temperature-resistant jacket that provides excellent protection. Corona voltages up to 2000V.

Product Threaded SMPM RF Cable Assemblies
Threaded SMPM RF Cable Assemblies
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.

Product Tilt Sensor / Inclinometer
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.

Product TMR Current Sensor Transducer
TMR Current Sensor Transducer
TMR current transducers are high-precision sensors that utilize tunnel magnetoresistance (TMR) technology to accurately measure current flow. They offer several advantages over traditional Hall-effect current sensors. Piher's TMR current transducers are the preferred choice for applications demanding high precision, reliability, and safety in current measurement.

Product TNC and RP-TNC Connector Series
TNC and RP-TNC Connector Series
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz.

Product Torque and Angle (TAS) Sensors
Torque and Angle (TAS) Sensors
Piher’s TAS Sensor offers precise, non-contact torque and angle measurement for diverse industrial and automotive applications. Its compact Hall Effect design provides reliable, maintenance-free performance with built-in redundancy and robust magnetic immunity, ensuring accuracy and safety in demanding operational environments.

Product Torque Resistant Edge Launch RF PCB Connectors
Torque Resistant Edge Launch RF PCB Connectors
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact.

Product Train Audio Transducer
Train Audio Transducer
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.

Product Train Control Systems
Train Control Systems
Vehicle Control Units LION SAFE CCU supports applications up to SIL2 with secure and non-secure functions. DIOLINE PLC is a freely programmable, compact controller with L-bus for local I/O modules, ideal for flexible automation rail vehicles. LION microPLC is a cost-effective, compact logic module for decentralized tasks, with Ethernet, customizable I/O and intuitive configuration.

Showing 931 to 940 of 1,033 items