Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Bernd Richter brings decades of expertise to the development of resting and stress ECG cable systems. Our customers benefit from collaborative product development and a wide range of proven design options. These include yoke systems with up to 14 detachable leadwires, the optional integration of low-noise materials for improved signal quality, and the ability to incorporate current components.
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications.
Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.
SV Microwave just released a new line of strain relief cable assemblies that feature a new boot to protect the sensitive cable termination area and allow for more flexibility and peace of mind. These test cable assemblies are available with male SMA, 2.92mm, 2.4mm or 1.85mm connector series.
RF Low Loss Cable Assemblies With Strain Relief Boot
SV Microwave released a new line of strain relief cable assemblies that feature a molded boot to protect the sensitive cable termination area and allow for more flexibility and peace of mind. Additionally, these cable assemblies feature SV's Ø.087" Low Loss cable type that provides slightly more flexibility and less insertion loss than our standard Ø.085" cable.
Amphenol Socapex offers RFM Series, Rack & Panel connectors, featuring blind mate and modular floating. RFM connectors are compliant with EN45545 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver also durability and reliability.
RHINO combines the benefits of field-proven MIL-DTL-38999 Series III circular connectors with low resistance hyperbolic RADSOK® power contacts. RHINO is designed to meet the latest military and industrial specifications and is intended to satisfy market requirements for high power & voltage applications in harsh environment conditions.