Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Magnetic Jack (RJMG) - 2xN
Magnetic Jack (RJMG) - 2xN
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through-hole type are offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - Stacked
Magnetic Jack (RJMG) - Stacked
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet. RJMG series is offered with both shielded and EMI options, which provides enhanced protection. Gold plating option is also available for the contact area.

Product Magnetostrictive Linear Position Sensors
Magnetostrictive Linear Position Sensors
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.

Product Male Solderless PCB Connectors
Male Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.

Product Martec AlloyBronze
Martec AlloyBronze
Engineered to withstand the demands of marine environments, this material can be specified on many of our popular products for use in Naval and Marine applications Key Features Excellent salt corrosion resistance Ideal for marine environments High Strength-to-weight ratio High conductivity and resistance to sparking Fluid compatibility : highly chemical resistance

Product Martec Julus
Martec Julus
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.

Product Martec Nimbus
Martec Nimbus
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.

Product Martec Phoenix
Martec Phoenix
Martec presents the Phoenix Range, a series of high-performance hermetic connectors. Our connectors are designed and manufactured exclusively to meet the demanding environmental needs of applications requiring elevated temperature performance compared to COTS connectors.

Product Max-M12
Max-M12
This series, a high-speed SAE J2839 compliant, ruggedized harsh environment, metal threaded coupling signal connector. With over 10 insert arrangements ranging from 3 to 12 contacts per connector and up to 16 amps possible with a standard operating temperature from -40°C to +85°C.

Product MCMSD
MCMSD
MCMSD is an Electric Vehicle-friendly connector that has been mainly designed for Energy Storage.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product Mechanical Guidance Modules
Mechanical Guidance Modules
Guidance modules assure proper connector alignment prior to connector engagement and are suitable for backplane, coplanar, or orthogonal midplane applications in Hard Metric environments. Modules fitting 20mm slot pitch complement AirMax® 4-Pair or 5-Pair modules or ZipLine 6-Pair signal modules.

Product Medical Assemblies
Medical Assemblies
The Amphenol 905 series was the first fiber optic interconnect system to gain industry-wide acceptance. Today, we support these markets with a variety of standard and custom SMA connectors and accessories. Our long-standing history and development of the SMA product ensure exceptional quality and long-term reliability. The SMA is an excellent choice for a robust, cost-competitive solution.

Product Medi|Mate Connectors
Medi|Mate Connectors
Medi|mate connector kits combine the familiarity of circular push-pull interconnects with Amphenol’s unparalleled commitment to quality products. Sterilizable, reliable, and robust, Medi|mate is available in multiple keying and color options, enabling fast and safe product identification wherever multiple interconnects are used.

Product Medi|stac® Connectors
Medi|stac® Connectors
At 132 circuits and beyond, the Medi|stac® connector series provides improved value by delivering superior signals through an ergonomic and cost-effective package. Medi|stac® was designed for easy termination of fine gauge wire to a flex circuit tail for an added adaptability in applications at a lower cost.

Product Medlock HD
Medlock HD
MedLock™| HD is a high-density 62 Contact, push-pull interconnect system designed for electro-surgical catheter applications for both reusable and disposable markets. It’s reliable, high strength, auto-latch feature allows the interconnect to couple intuitively & effortlessly for critical surgical applications. The Medlock HD connector is designed specifically for longevity, feel, and quality.

Product MedLock Ultra
MedLock Ultra
MedLock Ultra is an ultra-high density connector which can populate up to 146 pins. This connector has a large capacity in both power and bandwidth, which is perfect for most medical devices that are designed for disposal. This connector provides secure signal transmission in a small space and designed to meet most medical applications and more.

Product MEG-Array®
MEG-Array®
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s. MEG-Array® is offered in a variety of PCB mezzanine stack heights

Product MEG-Array® R+
MEG-Array® R+
56GB/S HIGH-SPEED MEZZANINE BGA CONNECTOR SYSTEM Leveraging proven technologies, including an industry-leading BGA design, offering superior self-aligning and self-leveling. Next-generation differential pair contact design for up to 56Gb/s PAM4 and NRZ performance.

Product Metal Fabrication Components
Metal Fabrication Components
Various build to print Metal Fabrication components and assemblies for Heavy Truck and Energy Storage system

Showing 461 to 480 of 886 items