Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product easyRepair-Box
easyRepair-Box
The easyRepair-Box is a innovative solution for maintaining and repairing fiber optic connections in stadiums and other broadcast environments. With the easyRepair-Box, we can quickly, easily, and cost-effectively replace defective ferrules in LEMO connectors without affecting the entire building's cabling. Our system allows for simple disconnection of fiber opti

Product ecomate® Aquarius™
ecomate® Aquarius™
Available in a variety of shell sizes and insert arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors provide an IP67/69K waterproof rating when in a mated condition for industrial applications and incorporates the latest technology in high impact thermoplastic design, offering many advantages.

Product eco|mate® | Circular Connectors
eco|mate® | Circular Connectors
The eco|mate® series is one of our most famous Amphenol brands. Five subseries offer solutions based on plastic circular and metal circular connectors. 11 Shell Sizes and a huge variety of connector types enable almost any configuration. Up to 300A, 900V and 48 poles can be used in the fields of machine building, agriculture, lighting, or robotic.

Product ecomate® Family
ecomate® Family
ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option. With a max. amperage/voltage range of 56A-300A/600V-1000V, depending on the series.

Product ecomate® RM
ecomate® RM
Available in a variety of shell sizes and insert arrangements. ecomate® RM (Rugged Metal) Series of circular, metal connectors provide an IP67 rating (in mated condition) for industrial applications, all in a sealed connector system. With a bayonet coupling system and maximum current rating of 45A/600V, the ecomate® RM (Rugged Metal) Series is perfect for Indoor/Outdoor applications

Product ecomate® RSSM
ecomate® RSSM
Available in 8 Shell Sizes / 27 Insert Arrangements. The ecomate® RSSM (Rugged Superior Seal Metal) Series of circular, metal connectors provides an IP69K rating (in mated condition) for industrial applications. With a bayonet coupling system and a maximum current rating range of 7A to 45A/600V, the ecomate® RSSM Series is perfect for indoor/Outdoor applications.

Product EconoStik™ 2.54mm
EconoStik™ 2.54mm
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail. It supports up to 50 mating cycles.

Product ECTA 133 | 233 | 633
ECTA 133 | 233 | 633
Metal CONNECTOR with push-pull locking system for quick and secure mating, rated for a min. of 1000 cycles. ECTA is offering power contacts rated up to 40A +PE or up to 41 signal contacts. The shells can be selected in aluminium alloy, stainless steel or brass for very demanding environmental requirements. Pressure-tight bulkhead feedthrough and touch proof shells are also available.

Product ECTA 544
ECTA 544
Thermoplastic circular CONNECTOR for min. 1000 hours salt spray test duration with push-pull locking system for quick and secure mating, rated for a minimum of 1000 mating cycles. Offering up to 27 contacts per connector and up to 25A current per contact for signal and powertransmission. Characterized by simple handling and maintenance thanks to easy-to-install shells and contacts.

Product Edge Launch Plus PCB Connectors
Edge Launch Plus PCB Connectors
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.

Product EFP HAZLOC
EFP HAZLOC
The EFP series has a similar modular design to the HDS series but is designed and certified for use in EX hazardous locations such as drilling rigs and oil refineries. CSA C22.2 No. 182.3-1987, CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079-0 -2009, ISA/ANSI 60079-1-2009, UL1203 4th edition, IEC 6007-0, IEC 60079-1

Product eHPCE® Enhanced High Power Card Edge Connector
eHPCE® Enhanced High Power Card Edge Connector
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.

Product Electrical Plates
Electrical Plates
Electrical plates for busses, electrobusses, trolleybusses, railway vehicles, including fuses, circuit breakers, relays, and ECUs connected by wire harnesses.

Product Electrophysiology
Electrophysiology
Bernd Richter GmbH offers highly flexible catheter cables designed for sensitive cardiology applications such as electrophysiology. These cables combine exceptional durability with extra-small bending radii, low-noise performance to minimize interference, and materials that meet strict biocompatibility and cleanliness standards—ensuring reliable function in critical clinical environments.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product EMC Shields
EMC Shields
Amphenol's EMC Shields are widely used in applications that require electromagnetic isolation of board-level components. They are provided in a wide variety of profiles and sizes to accommodate mother/daughter board configurations. Amphenol EMC Shields also commonly known as EMI shields and RFI shields, is a popular solution for minimizing crosstalk and susceptibility.

Product EMI Gasket Bulkhead Connectors and Adapters
EMI Gasket Bulkhead Connectors and Adapters
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.

Product EMI Wind-Lok®
EMI Wind-Lok®
This series, is an EMI shielded, ruggedized harsh environment, metal reverse bayonet coupling, high power connector utilizing RADSOK® socket contact technology. With a single-pole 18mm RADSOK® contact and up to 800 amps possible with a standard operating temperature from -40°C to +125°C.

Product EMP
EMP
Motor Power connector provides a high voltage and heavy current connection in RMT application, It's an IP67 rectangular connector, and with high strength stainless steel screw/nut mechanism for application in harsh environments, compliant with EN50124 and NFF61. EMP series product has a wide range of current up to 500A and 3000V max high voltage.

Product EnergyKlip™ EK160 Connectors
EnergyKlip™ EK160 Connectors
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK160 connectors are rated for up to 160A per contact. This connector series offers an optional IP67-sealed variant to ensure performance in harsh environments. EnergyKlip™ EK160 is an ideal product for battery module interconnects within an ESS

Showing 321 to 340 of 1,031 items