All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Defibrillation & Therapy
Defibrillation & Therapy
Defibrillation shock therapy demands safe, high-performance cable systems capable of transmitting up to 360 joules and 15 amperes. Bernd Richter GmbH develops customized, high-voltage-safe connectors and cables with reinforced isolation, vibration resistance for emergency use, Kevlar or steel tensile support, and full traceability via serial labeling.

Product (Digital Visual Interface) DVI Connectors
(Digital Visual Interface) DVI Connectors
Amphenol LTW DVI Connectors feature a 1.5A current rating, a ≤20mΩ contact resistance, and a ≥1000MΩ @ 500VDC insulation resistance rating. The DVI has a copper alloy, gold-plated contacts and steel, nickel-plated shell. It offers the durability of 100 cycles and an IP68 rating. Operate in the -20°C to +80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=94】

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DIN IDC Cable Connectors and Cable Assemblies
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.

Product DIN Power
DIN Power
DIN 41612 CONNECTORS WITH MEDIUM AND HIGH POWER CONTACTS Amphenol has consolidated the DIN 41612 series manufacturing, adding the DIN Power range, thereby offering Power connectors along with the wide range of standard DIN connectors. The DIN Power connectors are preferred in applications that require particularly robust connectors or higher currents up to 15 A.

Product Discrete Magnetic Series
Discrete Magnetic Series
SUPPORTS 10/100T, 1GT, 2.5G, 5G, AND 10G TRANSMISSION SPEEDS WITH 2 & 4 PAIR POE UP TO 140W The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed. It supports 2 & 4 pair PoE up to 140W. Configurations of both through-hole and SMT type are available for soldering process application.

Product D-Sub Accessories
D-Sub Accessories
In addition to a wide variety of D-Sub connectors, we offer a large assortment of Backshells, Locking Systems and Mounting Hardware. We also offer blind mate options, EMI covers, Sealing Options, and custom options to fit many different application requirements.

Product D-Sub Cable Connectors
D-Sub Cable Connectors
Amphenol's D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in telecommunications, data, consumer, industrial, military, instrumentation and medical.

Product D-Sub Connectors
D-Sub Connectors
Amphenol India M2000 series D sub connectors are MIL qualified & listed in QPL, Product meets the requirement of MIL-DTL-24308, M2000 series D sub subminiature Rack & Panel type connectors with a polarized shell having pin & socket machined contacts which provide high reliability & Density for the connectors.

Product D-Sub Connectors
D-Sub Connectors
Amphenol LTW D-Sub connectors are developed in 5 different standard housing fit for standard/high-density pin contact & sealed for ingress protection up to IP68. The features are connectors interface meet ANSI / B93.55M-1981, Idiot-proof alignment key design【Quick Guide: https://amphenolltw.com/down.php?supp_download=93】

Product Dsub Custom Specials
Dsub Custom Specials
DSUB CONNECTORS FOR CUSTOM APPLICATIONS Amphenol has proven capability to work with customers and develop special product extensions to meet their custom applications. This can be to meet special polarization requirements, fitment to their special panel cabinets, extra standoff to meet the height requirements, assemblies for cable application, etc.

Product D-Sub Economy Range Board-Mount Connectors
D-Sub Economy Range Board-Mount Connectors
Amphenol's D-Sub Economy Range Board-Mount Connectors are proven solutions designed to meet less demanding applications while meeting all their design requirements. These connectors have a guaranteed durability of 50 mating cycles. Board connectors are available in straight and right angle versions, while cable connectors are available in solder bucket and crimp styles.

Product D-Sub High Density Board-Mount Connectors
D-Sub High Density Board-Mount Connectors
Amphenol's D-Sub High Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. The high-speed, power, assembly and mechanical packaging expertise, aids in getting the signals out of the box at optimal cost and performance, while accommodating up to 78 positions in standard shell sizes.

Product D-Sub MicroTCA Connectors
D-Sub MicroTCA Connectors
Amphenol's D-Sub MicroTCA Connectors are power module I/O interconnects for 48V applications designed in accordance with TCA specifications. The concept is based on the single-shell Delta D design, and power contacts handle up to 24A. PCB connectors are proposed in traditional Solder-to-board and Pin-in-Paste versions for optimized applied cost. The connector's compact footprint allows for more space ...

Product D-Sub Pin-in-Paste Connectors
D-Sub Pin-in-Paste Connectors
Amphenol's D-Sub Pin-in-Paste Connectors are now available in Pin-in-Paste (Through Hole Reflow) versions in standard and compact form factors. Pin-in-Paste technology (PiP) allows the use of Through Hole product in SMT manufacturing processes. The connectors use high temperature thermoplastic that can withstand reflow soldering temperatures up to 260°C to facilitate PiP soldering.

Product D-Sub Power Board-Mount Connectors
D-Sub Power Board-Mount Connectors
Amphenol's D-Sub Power Board-Mount Connectors features full power and mixed power versions specifically developed for power applications in industrial and telecom market segment. Board connectors feature preloaded power contacts from 10A to 40A with up to 8 contacts in full power versions. Cable crimp and solder power contacts features colour code plastic clips for easy wire gauge identification.

Product D-Sub Press-Fit Connectors
D-Sub Press-Fit Connectors
Amphenol FCI offers Standard density and Mixed power connectors in press fit termination. In SMT (Surface Mount Technology) manufacturing process, this Press-fit series connectors help to save the cost of an additional wave soldering. The "eye of the needle" termination combined with a special flat rock design (easy application by pressure on insulator) make this product line very attractive.

Product D-Sub Slimline
D-Sub Slimline
ULTRA SLIM D-SUB CONNECTORS Amphenol has expanded the D-Sub connectors with a modified ultra slim body with contact alignment in a single row. These are available both in SMT termination suitable for reflow soldering and solder tail version for standard wave soldering. These connectors also feature solderable retention pegs that absorb vibration.

Product D-Sub Standard Board Mount Connectors
D-Sub Standard Board Mount Connectors
The standard density D-Subminiature series are widely used for numerous applications in many market segments. Amphenol offers Delta-D (single shell design) and Frugal-D (two shell design) under this category. Standard density D-subminiature PCB mount connectors available in straight and angled version. They come with a large number of mounting options.

Showing 101 to 120 of 359 items