All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Coaxial Fixed Attenuators
Coaxial Fixed Attenuators
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.

Product Coaxial Inserts
Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.

Product Coaxial Terminators and Loads
Coaxial Terminators and Loads
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.

Product COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
400POS 0.635MM PITCH COM-HPC Amphenol has developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights. COM-HPC is a PICMG sponsored open standard for a family of high performance computer modules targeting the embedded computer space. We have developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.

Product Compact Combo Connectors
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.

Product Complex Harnesses
Complex Harnesses
Amphenol CTI manufactures wire harnesses and cable assembly solutions of any complexity for a broad range of industries and applications. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-TPAT, IATF16949. Capabilities: Complex circuits counts / 70+ ft long / Harsh environment / Complex branching & bundling / Splices / Braiding. Tooled for many major interconnect suppliers

Product Conan® 1.00mm Connector
Conan® 1.00mm Connector
Amphenol's Conan® 1.00mm is a mezzanine connector designed for industrial applications and harsh environments. Conan® 1.00mm provides a mechanically secure, high-density electrical interface between parallel printed circuit boards. Its unique design with an audible 'click' sound enhances the security and ease of use. The polarization ensures proper alignment during blind mating.

Product CONEC D-SUB Filter connectors
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.

Product CONEC IP67 D-SUB SlimCon
CONEC IP67 D-SUB SlimCon
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing. The most important reasons: • 1:1 conversion from IP20 to IP67 interfaces possible • Saving of installation space • Robust one-piece zinc die-cast housing • different series available (ST, HD, Combination)

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product CSG/CSL/CSF Cable Glands
CSG/CSL/CSF Cable Glands
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials【Quick guide: https://amphenolltw.com/down.php?supp_download=90】

Product cStack™ 25Gb/s Compression-mount Mezzanine Interposer
cStack™ 25Gb/s Compression-mount Mezzanine Interposer
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...

Product cStack™ Flex Cables
cStack™ Flex Cables
Amphenol's cStack™ flexible circuit assemblies are designed for applications where flexibility, space, weight, and performance are critical. They are available in standard and custom flex circuit and connector designs. cStack™ Flex is a compression-based interconnect utilizing Amphenol's cStack™ interposer terminated to a multi-layer impedance-controlled flexible circuit in a compact footprint.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Cable Assemblies & Connectors
Custom Cable Assemblies & Connectors
Creating value by integrating technologies is one of our core competencies. Leveraging the extraordinary breadth of technology found across the Amphenol portfolio, as well as our strategic sourcing partners, we have unfettered access to the latest developments in design, materials, and manufacturing methodologies of cable assemblies.

Product Custom Design & Development of Ultrasonic Transducers
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.

Product Customized Fiber Optic Connectors
Customized Fiber Optic Connectors
Besides our standard products Amphenol Precision Optics develops and manufactures components upon customers' specifications. The highest precision mechanical production and a high level of vertical integration enable the realization of customer-specific connectors and special designs such as FSMA connectors with special bore for laser and medical applications.

Product Custom Piezoelectric Ceramics and Composites
Custom Piezoelectric Ceramics and Composites
Piezo Technologies produces high performance piezo ceramic elements for high temperature, high pressure, high vibration, and harsh environments. Customers range from naval laboratories to medical device manufacturers and oilfield equipment manufacturers. Some require only a ceramic, custom-shaped to exacting frequency and sensitivity specifications. Others contract the entire transducer.

Product Custom Ultrasonic Transducers for Non-Destructive Testing
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.

Showing 81 to 100 of 359 items