All Products
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
Printed Circuit Boards
We provide our customers with mission-critical high reliability, competitively priced printed circuit products (Conventional, RF/Microwave, HDI, Backplanes, Thermal Management, flex, rigid-flex, Backplanes, and assemblies) that are: High Speed, High Complexity, High Mix, High Reliability, High Value.
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.
PRO-COM450-HDAR-4 - Compact Combiner
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.
Promi
Promi is a miniature optical cable adaptor for reduced space. It features a compact removable splice for easy installation & maintenance, a split nut for easy installation, and a boot for sealed connection.
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.
PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.
PT-110
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
PT-150
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
PT-180
The PhaseTrack®180 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
PT-210
The PhaseTrack®-210 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
PT-318
The PhaseTrack®318 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
PT/451 Series
Amphenol PT/451 connectors are in accordance with American MIL-DTL-26482 Series I standard in crimp, solder, wire wrap, and PCB contacts versions, which are used in aeronautics, military, and industrial applications. PT/451 Series offers a multitude of options through their different backshell possibilities, contact terminations, and insert arrangements.
PTLS-200
The PhaseTrack®200 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
PTLS-240
The PhaseTrack®240 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
PTLS-340
The PhaseTrack®340 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper