All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product JT - D38999 Series II
JT - D38999 Series II
The JT connectors are in accordance with the MIL-DTL-38999 Series II standard. These connectors were developed to meet the needs of the aerospace industries. They offer a large variety of contact arrangements and shell styles, with maximum weight/space savings and reliability.

Product LC Field
LC Field
The patented RJStop® system allows the use of a standard LC patch-cord in a metallic plug, which will protect it from shock, dust, and fluids. There is no need for field termination. This metallic plug connects to a receptacle, using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) with an anti-decoupling device for high vibrations.

Product Leap-AHRD
Leap-AHRD
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.

Product Lightweight Ground Modules
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.

Product LJT/HE308 - D38999 Series I
LJT/HE308 - D38999 Series I
Amphenol Socapex is a MIL-DTL-38999 series I standard QPL and HE308 qualified manufacturer. The LJT product range was developed to meet the needs of the aerospace and military industries. It offers bayonet coupling connectors with a large variety of contact arrangements and shell types, maximum weight/space-saving, and 100 % contact protection.

Product Low Profile RF Cable Assemblies
Low Profile RF Cable Assemblies
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents the cable's overbending, which can cause defects that can lead to rework.

Product LTI Connector
LTI Connector
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are IP67-rated in the unmated condition and easily wiped down.

Product Lux-Beam #12
Lux-Beam #12
Lux Beam is a single expanded beam termini compatible with multi-source connectors (38999, EN4165, EN3645). Featuring ball lens technology with an expanded beam superior to 50X in multimode, this solution is ideal for head-up display, tactical communication, avionics communication, equipment with hybrid connection in harsh environments.

Product Lux-Beam #16
Lux-Beam #16
Lux Beam is a single expanded beam termini compatible with multi-source connectors (38999, EN4165, EN3645). Featuring ball lens technology with an expanded beam superior to 50X in multimode, this solution is ideal for head-up display, tactical communication, avionics communication, equipment with hybrid connection in harsh environments.

Product M55116 Plugs and Jacks
M55116 Plugs and Jacks
Complete line of qualified MIL-DTL-55116 audio connectors which are used throughout military and commercial radio systems and intercom systems for ground, vehicle, airborne, and naval communications. Custom M55116-type connectors with options such as PCB contacts, grounded and shielded connectors, and right-angle plug connections.

Product M81714-Style Electronic Splices and Modules
M81714-Style Electronic Splices and Modules
M81714 Style Splices/Electronic Splices are designed to provide a quick and efficient solution to application design wiring requirements and are highly resistant to temperature and fluids. Supplied with a wide variety of diodes, resistors, capacitors, and fuses. These solutions allow customers to incorporate system modifications into a wire bundle, avoiding changes in panels or boards.

Product M83522 MIL-ST Connector
M83522 MIL-ST Connector
The M83522 connector is qualified for military applications and features a higher spring force than commercial ST connectors, allowing it to meet the shock requirements of MIL-DTL-83522. COTS ST connectors provide the same robustness with a spring force more consistent with commercial ST connectors, enabling them to connect effectively with other ST connectors and ancillary electronics.

Product MACH-D
MACH-D
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure. They offer standard & high density signal contact arrangements as well as hybrid versions, combining power & signal in a single connector body. A wide variety of accessories are available.

Product Magnetostrictive Linear Position Sensors
Magnetostrictive Linear Position Sensors
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.

Product Martec Julus
Martec Julus
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.

Product Martec Nimbus
Martec Nimbus
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.

Product Martec Phoenix
Martec Phoenix
Martec presents the Phoenix Range, a series of high-performance hermetic connectors. Our connectors are designed and manufactured exclusively to meet the demanding environmental needs of applications requiring elevated temperature performance compared to COTS connectors.

Product Matched Impedance Coaxial Contacts
Matched Impedance Coaxial Contacts
The matched impedance coax contact is available in size 12 for use in 90-degree angle or bent cable applications. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent. Provides 50 Ohm and 750 Ohm matched impedance resulting in low VSWR and low insertion loss.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product MDP FTV
MDP FTV
MDP Field is Mini DisplayPort interconnect system for harsh environments. MDP FTV is a complete ruggedized solution around Mini DisplayPort to allow you to insert a standard Mini DP cordset into a metallic plug which will protect it from shocks, dust and fluids.

Showing 221 to 240 of 510 items