Search Results for x proxu nedir
REVISIONS - Amphenol Sine
3) note reference =x contact, pin, stamped, size 20, 16-22 awg, a series b at60-20-01xx b2 1 1 sullen.zhang 14/sep/20 orion.li 15/sep/20 tommy.xie 16/sep/20 none a4 c0855s contact information updated 03/may/18rookietommy a5 c1070s update drawing 02/jul/19 joetommy b 5.50 min. notes: unless otherwise specified 1. material: copper alloy 2.
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY - Amphenol Sine
x 21pos,plug,pin,24sz, rd seal,sta,duramate ahdp b a1 none 1 1-- tommy small threaded adapter-blue 110°ref 110°ref Ø50.4 main polarizing keyway duramate weight: 63.6g ref:hdp26-24-21pe-l015 size 12 contacts (4 places) 6 size 16 contacts (17 places) 6 contact size min. insul o.d. typical wire range max. insul o.d. current rating 12 10-14 awg ...
DUAL MODULAR USB - Amphenol PCD
3” X 2” X 2” (76 X 51 X 51) Mating Cycles: 30,000 each port. Operating Temperature: Upper Limit +55C: Lower Limit-15C: Contact ife_systems@amphenolpcd.com. Features. Removeable modular ports. Lightweight and robust thermoplastic housing. Overcurrent and over temperature protection.
Configurator Singles | Amphenol
Part # 341190: type: PL900RG-N Connector: Circuit Count: 28: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
PRODUCT DATA DRAWING - SV Microwave
x x' 15' decimal: .x .030.xx .010.xxx 2.92mm male to smpm female Ø.085 cable product data drawing see pdm material: connectors: 2.92mm male (sf1511-60071) smpm female (3221-40006) cable: flexible Ø.085 cable (200-70-139) shrink tubing: m23053/5 performance: ...
Cable Components PRO-ATT ... dB-25-3 - AMPHENOL PROCOM
Approx. 120 x 100 x 34 mm / 4.72 x 3.94 x 1.35: Weight: Approx. 0.65 kg / 1.43 lb. Mounting: 4 mm dia. (4 holes) Environmental; Operating temperature range-35 °C to +70 °C: Ordering Designations. Model Product No. PRO-ATT 3 dB-25-3-N(f) 200001732: Add to quote: PRO-ATT 6 dB-25-3-N(f) 200001750: Add to quote:
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7012-1291 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Amphenol PCD Shenzhen
10 pin (2 x#8(46a) + 8x#16(13a) ) plug, water proof, socket crimp contact, hoop asgtc6l2812scm25. 12 pin plug, water proof, socket crimp contact, m25 thread asgtc6l2819sclf. 19 pin plug, water proof, socket crimp contact, hoop asgtc6l3603scr8a3d15. 3 pin plug, water proof, socket crimp contact, 8mm contact, 3pcs cable entry size 15mm ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Configurator Singles | Amphenol
Part # 301194: type: PL700SM-N Connector: Adapter Color: Black: Circuit Count: 10: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type
ICP® PRESSURE SENSOR - PCB
Model Number 105C ICP® PRESSURE SENSOR Revision: A ECN #: 55250 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 690 kPa Sensitivity(-40 to +20 %) 50 mV/psi 7.3 mV/kPa
main | 4° Base Wedge for Direct Radome Mount
4° Base Wedge for Direct Radome Mount. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Speedy - Protimeter
Nominal gross dimensions 51 x 38 x 20 cm 51 x 38 x 20 cm Moisture measurement range expressed as a percentage of the wet weight of the sample 0 - 20 % (standard) 0 - 10 % (option) 0 - 50 % (option) 0 - 20 % (standard) 0 - 5 % (option) 0 - 10 % (option) Sample weight For 0 - 20 %mc range : 20g For 0 - 10 %mc range : 40g For 0 - 50 %mc range : 8g
B RT07144P*H B1 - Amphenol Sine
3) note reference = x clinton township, mi 48036 eco-mate,receptacle, jam nut,size 14,4pos,pin. b rt07144p*h b1 11 ben july-03-2014 none tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. nuts:al alloy nickel plated. seal gasket:nbr. o-ring:nbr. 2. specifications:
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7032-7154 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- dcn 37707 08/10 pjs bmz 75 ohm pin for rg-179 m38999 size 8 cavity checked: approved: drawn: pjs 08/12/10 pjs 08/12/10 fed 08/12/10 rohs compliant
P30066-Mxxx 6 Position Double-ended Cable Assembly, Male Str
P29950-Mxxx 6 Position\4 Contact Double-ended Cable Assembly, Male Straight-Female Straight, 10 AWG x 1 Shielded 14 AWG Pair, Dual-rated. REQUEST A QUOTE. P30142-Mxxx 6 Position Double-ended Cable Assembly featuring Checkmate™, Male Straight-Female Straight, 8 AWG, PVC Jacket, Dual-rated, Black.
SMPM Product Series Solutions Guide Catalog
Add X+Y+Z = Minimum PCB Spacing AXIAL MISALIGNMENT. www.amphenolrf.com 9 Cable Plugs with Female Contact – Right-Angle Part Number Cable Type Body Contact Image 925-120C-51R 0.047-Inch Conformable Solder Solder 925-123C-51A 0.085-Inch Conformable Solder Solder 925-128C-51A RG-178 Crimp Solder
Model 1404-13A/084A101 PCB L&T fatique rated low cell low profile, 12.5 ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL