Search Results for what is a triglycerides number
P32 TRIDUCER® Multisensor/CW Transom Mount - Airmar
Airmar no longer manufactures this transducer. 250 W. The P32 TRIDUCER ® Multisensor is Airmar’s smallest, most-economical, depth, speed, and temperature transom mount. Although small in size, it is packed with many impressive features such as a releasable bracket.
CS229 Survey or Navigation Transducer - Airmar
Part Number CS229. The high-strength, cast-steel CS229 stands up to harsh environments. It has been designed to facilitate service and repair. The transformer can be accessed from the top of the housing for a quick field repair or impedance change. The transducer is removable from the outer, thru-hull housing and can be replaced while a vessel ...
UST850 Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Part Number UST850. Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts. This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
348 Series | Products | Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.
B265LH Chirp-ready Thru-hull - Airmar
Part Number B265LH. 1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The B265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidths. This powerhouse delivers excellent resolution, bottom discrimination ...
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
What is Category-8 and when did it debut on the market? Category-8, also known as CAT-8, represents the most up-to-date and best-performing of the “Cat Cable” family of Ethernet Patch Cable standards.Category-8 was fully ratified by the ANSI TIA/EIA standards committee TR43 working group under 568-C.2-1 in 2016.
B122 Analog Multisensor Thru‑hull - Airmar
Part Number B122A. The B122 is a long-stemmed transducer designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The included high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds. And being a retractable design, the insert can be removed ...
Telaire T9602 Humidity and Temperature Sensor - Amphenol
• Sensor Connector Housing - Part Number EHR-4 • Sensor Connector Header - Part Numbers B4B-EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications
DT800L Smart™ Sensor Thru-hull - Airmar
Part Number DT800L The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a long stemmed, low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network.
DYNAMIC PRESSURE SENSORS FOR HIGH FREQUENCY MEASUREMENTS - PCB
4 additional sensors . for high frequency . pressure measurements. icp ® free-field blast pencil probes. series 137. n. ranges from 50 to 5000 psi (344 to 34475 kpa)
P66-DST TRIDUCER® Multisensor Frequency Transom Mount - Airmar
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
SS538 Survey Transducer - Airmar
Part Number SS538. Airmar’s commitment to innovative technology has produced the SS538. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 36775: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
38999 Connectors with Power Contacts - Amphenol Aerospace
Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut wire.
The Evolution of R-VPX - Amphenol Aerospace
Yes, a number of our sister divisions have everything from VITA connectors to cable assembles. Conclusion Amphenol Aerospace’s R-VPX EVO2 connectors are the fastest VITA 46.30 connectors in the world, achieving data rates in excess of 32 Gbps while meeting the specification requirements.
Installation guide for hazardous areas - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701 USA Tel: +1 (301) 330-8811 Tel: +1 800 WILCOXON Fax: +1 (301) 330-8873
SS175L Chirp-ready Tilted Element Thru-hull - Airmar
Part Number SS175L. 1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking. The SS175L transducer delivers up to 20 kHz of total bandwidth in just one ...
TARGETS FOR AN ACCEPTABLE CRIMP - Amphenol RF
() part number/Center Conductor OD TOOL P/N STRAND /SOLID X DIM (mm) Crimp Width Y DIM (mm) Crimp Height USCAR21 Y/N – INTERNAL REF # C01 TIMES FIBER RG174 (174Y90V02BK5860000RH) / 0.50mm CDB18 STRANDED 1.05 # 0.03 0.79 # 0.03 N RG174HT-TFC1M C01 TIMES FIBER RG316 (316Y90U00BK5890000RH) / 0.50mm CDB18 STRANDED 1.05 # 0.03 0.79 # 0.03 N ...
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
BUILD A PART NUMBER EXAMPLE: TV06DT-21-75P (PWR) Complete steps 1-7 to create your part number 4. Shell Size - Insert Arrangement See page one of PDS-305 and 38999 insert chart for (HCP) 3. Service Class RF Electroless nickel plated aluminum EMI shielding effectiveness - 65dB @ 10GHz specification min., 48 hour salt spray, 200°C R o H S A m p ...