Search Results for versico wip 250 ht safety data sheet
Model WHT356B11/NC Triaxial, miniature (4 gm), ceramic shear ICP® accel ...
Safety Considerations This product is intended for use by qualified personnel who recognize shock hazards and are familiar with the precautions required to avoid injury. While our equipment is designed with user safety in mind, the protection provided by the equipment may be impaired if equipment
TRIAXIAL ICP® ACCELEROMETER - PCB
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1)
TRIAXIAL ICP® ACCELEROMETER - pcb.com
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details.
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a smp male pcb surface mount, 4 port (glass seal), sb see pdm
PRODUCT DATA DRAWING REV DESCRIPTION DATE
product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 ... .870 .250 0.5-6.5 db 0.3 db .870 .298 7-8.5 db 0.4 db .870 .298 9-14.5 db 0.5 db .870 .298 ... see sheet 1 product data drawing db value to "xxx" number chart may vary from 1 character to 3 characters date approved
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
PASSIVATED PER AMS 2700. GOLD PER ASTM B 488, TYPE II, CODE C, CLASS .76, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. IMPEDANCE: FREQ. RANGE: VSWR: 50 OHMS DC TO 40.0 GHz. 1.25:1, DC TO 40.0 GHz. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
TRIAXIAL ICP® ACCELEROMETER Revision: E - PCB
[3] Valid from +250 to +325 °F (+121 to +163 °C), with HT option only. [4] . Zero-based, least-squares, straight line method. [5] . See PCB Declaration of Conformance PS023 for details. All specifications are at room temperature unless otherwise specified.
安费诺(常州)电子有限公司
this drawinc is supplied for information only. desicn features, specifications and performance data shown hereon are the property the z m corporation oo s no rights reproduction are all are subject to normal manufacturinc variations. o o m x co x o m x o o n o o o m x 00 c m x 00 00 c o < o o o n m x 00 o m x o o 00 00 o 3 o o o o m x 00 m x o ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 12:1 see notes see notes n/a smp r/a jack for .085 cable
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ... - PCB
[2]TEDS option adds 1.0 VDC to bias voltage. [3]250° F to 325° F data valid with HT option only. [4]Zero-based, least-squares, straight line method. [5]See PCB Declaration of Conformance PS023 for details. All specifications are at room temperature unless otherwise specified.
HT series sell sheet.indd - wilcoxon.com
The HT series provide reliable vibration monitoring for plant machinery operating in extreme environments up to 150° C (302° F). The 100 mV/g sensors are available in compact housing for tight mounting locations, top-exit, and side-exit for flexible cable connectivity. Rugged housing protects against ground loops and RF interference.
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
[4] 250° F to 325° F data valid with HT option only. [5] Upper frequency response is ± 500 Hz from the specified value. [6] X-axis frequency response is limited due to mounting method.
TRIAXIALICP®ACCELEROMETER
HT - High temperature, extends normal operation temperatures Constant Current Excitation 2 to 8 mA 2 to 8 mA Temperature ... 250° F to 325° F data valid with HT option only. [3]See PCB Declaration of Conformance PS023 for details. Date: 04/17/2024 Date: 04/17/2024 Date: 04/17/2024 Date: 04/17/2024 79153 ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
product data drawing recommended mounting hole notes: 1. for recommmended footprint to your specific pcb, contact sv microwave ... sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances ...
DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
oal .250 (see table) the information contained in this drawing.005 date approved revision history rev description see notes see notes scale: 3:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 7093-0174-0175 www.svmicrowave.com title: 3) break corners & edges ...
PCB spec sheet.asp?item id=15211&m
HT - High temperature, extends normal operation temperatures Temperature Range(Operating) -65 to 325 °F -54 to 163 °C NOTES: Typical. [2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES:
TRIAXIAL ICP® ACCELEROMETER - pcb.com
[2] 250° F to 325° F data valid with HT option only. All axes filtered to provide -5% between 4,000 and 6,000 Hz. [4] Zero -based, least -squares, straight line method.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
The ENDEVCO Model 65HT is a miniature high temperature triaxial accelerometer designed for monitoring application. The ENDEVCO Model 65HT is packaged in a 10 mm cube of welded titanium construction. The ENDEVCO Model 65HT uses ruggedized sensors which withstand shock levels greater than comparable cantilever beam accelerometers.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
250° F to 325° F data valid with HT option only. [3] Zero-based, least-squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details.