Search Results for usb c vs usb b
RJE7118813C3 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE7118813C3.
Features - amphenol-industrial.com
Ambient temperature range-40°C ~ +85°C Upper limiting temperature 115°C UV resistance Outdoor suitable(fi) rated materials, per UL746C Wrench Tool 8 - 6AWG 12 - 10AWG E339277. Title: radcrimp-solar-splice-melni-spiral-termination-data-sheet-amphenol-indsutrial Created Date:
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
NTC Type NDL - amphenol-sensors.com
B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10 2000 2 3540 ± 1% 257 (125) NDL202C2R1 NDL202C2R2 NDL202C2R3 NDL202C2R5 NDL202C2R10
Charles Universal Broadband Enclosure CUBE-SS4B228LX1 General ...
heating and cooling cycles. The cooling cycle turns on at 25°C and turns off at 20°C. The heating cycle turns on at 5°C and turns off at 10°C. Condensation build up on the heat sink of the TEC is normal. The TEC has a built in low voltage disconnect that sends the unit into an idle state in order to extend battery life for customer loads when
www.tpcwire.com
We would like to show you a description here but the site won’t allow us.
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 4/4/2014 8:32:02 AM
A he
E mai l: nf o@ phe - .c idle E ast : Amp he n olM id Ea st r FZ Of ce C-3 7P ox 2 10 Am Fr Zo , U E Phon 716-7 16-j usd tr A T c gy Shenzhen Ltd Block 5 Fua n2 d Industrial Park D a y ngRd, Fu o Baoan B ao n,S hez China 518103 Tel; + 86 7 5 2 1 8389 Fax; +86 755 2991 8310 Email: enquiry@amphenol-aio.com
HIGH TEMPERATURE 4-20 MA OUTPUT VELOCITY SENSOR - PCB
Model Number HT640B02 HIGH TEMPERATURE 4-20 MA OUTPUT VELOCITY SENSOR Revision: A ECN #: 49753 Performance ENGLISH SI Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3]
Newsroom | Page 4
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
10124677-1001403LF | DDR4 | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of DDR4 DIMM, part number 10124677-1001403LF.
SHEAR ICP® SHOCK SENSOR - pcb.com
Temperature Range (Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph Base Strain Sensitivity 0.002 g/µε 0.02 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm ...
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
MASTER Connector Catalog - Audio Jack.qxp Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SDB-Z0670-A00 KEY FEATURES 13.30Lx11.18Wx1.35H mm Stable contact force Contact force: 0.20N Min. Contacts with Anti-scratching mechanism
MIL-PRF-12883/54 RSE 3 Pole/25 Amp Relay Sockets
Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/54 RSE 3 Pole/25 Amp
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Engine and Propulsion - CMR Group
Measurement Range - 50°C / +200°C The MBT19 sensor series temperature sensor uses platinum probe (PT100 or PT1000) and is adapted for fluid temperature measurement up to 150°C. This sensor is designed and constructed specifically for measuring industrial engine fluids such as industrial lube oil, diesel oil, heavy fuel oil, supply gas, raw ...