Search Results for tv07rw-25-8s-lc
The information contained in this document supersedes all similar ...
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Service – Due to the sophisticated nature of the sensors and associated
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
from 25c to 0.25 watts at 135c) peak power: 100 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs product data drawing db value to "xx" number chart db value xx 15.25 70 15.5 35 15.75 71 16 16 16.25 72 16.5 36 16.75 73 17 17 17.25 74 17.5 37 17.75 75 18 18 ...
A1 - FIRST RELEASE Jan.12,2018WhiteTommy P type, Normal Key - Amphenol Sine
25.7 19.8 19.8 4xØ2.7 8 7 6 4 5 3 2 1 9 1012 11 P. Created Date: 20180117134148Z ...
ABS Coaxial Cable Product Type: T6TQP77-LTV (CATV) White
1700 8.61 28.25 1794 8.85 29.04 1800 8.87 29.10 . Author: Timothy Cooke Created Date: 20181220155635Z ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2
4-20 mA loop powered sensors with temperature output
ogess ie eeic S 1 Wilcoxon Sensing Technologies An Amphenol Company 98895 Rev.C7 11/21 Note: Due to continuous process improvement, specifications are subject to change without notice.
TV µCom-10Gb+ - Amphenol Socapex
'XHWRWHFKQLFDOPRGL¿FDWLRQV DOOLQIRUPDWLRQSURYLGHGLVVXEMHFWWRFKDQJHZLWKRXWSULRUQRWLFH Designed by Amphenol Socapex Amphenol SOCAPEX 3 TV µCom-10Gb+
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
Model T356B08 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Model T356B08 Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, 4-pin conn., TEDS Installation and Operating Manual
TEMPOSONICS LP
(0.25 in.) Optional LPRod End Enlarged profile view DIMENSIONS below Captive Sliding Magnet CONNECTOR DIMENSIONS (includes cable bend) • ‘G’ Connector w/ Straight Exit ‘RG’ Mating Connector:61 mm (2.4 in.) • ‘G’ Connector w/90° ‘RA’ Mating Connector:34 mm (1.35 in.)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
1. m3933/25-58 does not have a resistive path to ground. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers ...
RCF78-50JFNA 7/8" RADIAFLEX® RCF Cable, A-series - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52742 07/23 - SV Microwave
a dcn 52742 07/23 approved: checked: drawn: see pdm see pdm sj 02/25/22 12.000±.250304.80±6.35 2.92mm female bulkhead flexible Ø.047 cable 2x m23053/5 2.92mm male
CD-07RFMC-RC7B20: RBL Middle Size | Amphenol LTW
CD-07RFMC-RC7B20, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
- nrn 47901 12/23 a dcn 53916 02/24 approved: checked: drawn: see pdm see pdm enb 12/31/23 2x.002±.0030.05±0.08 pin height from a 4x.010±.0010.25±0.03
PROPRIETARY AND CONFIDENTIAL THE INFORMATION CONTAINED IN THIS DRAWING ...
11.25 19.000 4x r1.50 tooling 28.00 2x 20.00 1.13 3.66 1.22 latch clearance 15.22 detail a cavity scale 10 : 1 body 2 contacts per lead 3x 2.00 14.00 guide walls 6.00 4x r0.51 12.35 + 0.05 0.00 lead frame 2x 4.20 . title: skand06sn2001 - sheet1 author: serg created date:
C:UsersROrmanDesktop$ drawingsC-04410310001 REV A1 - Amphenol Sine
ORION 25/MAY/23 TOMMY 25/MAY/23 NONE 044-103-10001 OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 04410310001 44 SERIES PLUG CONNECTOR BODY,1 CONTACTS, STANDARD TYPE. Title: C:UsersROrmanDesktop$ drawingsC-04410310001_REV_A1.dwg Author: rorman Created Date:
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
from 25c to 0.25 watts at 135c) peak power: 100 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs product data drawing db value to "xx" number chart db value xx 15.25 70 15.5 35 15.75 71 16 16 16.25 72 16.5 36 16.75 73 17 17 17.25 74 17.5 37 17.75 75 18 18 ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65 2x "b" 2x .040 1.02 2x .040 1.02.030 0.76.375 9.53 2x "a".312 7.92 vswr: n/a material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b-196, ...