Search Results for three inch over the barrel suppressor
10127721-143NTLF | Minitek® Pwr 3.0 | Amphenol
Minitek ® Pwr 3.0, Dual Row, Vertical Through Hole Header, 14 Position, 3.2mm Kink Tail (15μin Gold) plating, Non GW Compatible LCP, Natural Color,Tape and Reel without cap.
BALLISTIC PRESSURE SENSOR REFERENCE GUIDE - PCB
in a test barrel, the diaphragm can be looked at as an integral piston that acts on the quartz sensing element due to the exploding gas pressure generated in the cartridge.
B765LH Chirp-ready Thru-hull - Airmar
It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LH gives the performance of the larger transducers but in a compact package. A great combination of low and high-frequency bands provides a wide range of depth capability and fish finding.
RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
CM599LHW Wide-beam Chirp-ready Cavity Mount - Airmar
3 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM599LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
10144754-0831LF | Minitek ® Pwr 3.0 BMI | Amphenol
Minitek ® Pwr 3.0 BMI, Dual Row, Right Angle Through Hole Header, 15μin Gold plating, 8 Positions, Black Color, LCP, GW Compatible, Tray packing.
10106264-6003003LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106264-6003003LF.
Accessories - Amphenol Sine
ATMBS-005-0305 3 Position Backshell, fits ATM06-3S* Plugs. Comparable to PN# 1028-005-0305
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS - Amphenol RF
Slide outer ferrule over braid and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above.
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com INFINITE OPTIONS Amphenol Aerospace is the industry leader in the design and development of D38999 Series III connectors. While the qualified Mil-Spec versions offer plenty of features, the customization and
Hermetic/Sealed | Products | Amphenol Aerospace
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements. 38999 High Pressure Solution. Have any questions? Talk with us directly using LiveChat.
RADSOK® | MGT-5015 Reverse Bayonet Coupling | High Power Connectors ...
Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile strength properties of the flat, high conductivity alloy grid. This provides the high normal forces required for conductivity while also providing a large conductive surface area.
DBO13W3P543G40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 13W3 Pin RA Solder 40A, Europe Standard, 500 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6mm PCB Thickness.
Yagi Antennas 7019443 - amphenolprocom.com
An 18-element UHF Yagi antenna with High F/B ratio for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Max. Input Power.
SS175 Low Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
The SS175L transducer delivers up to 20 kHz of total bandwidth in just one installation. Tilted Element ™ transducers have the ceramic element fixed at a 20°, 12°, or 0° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise, orienting the beam directly down.
Charles Shroud Solutions 2020_Charles Utility Solutions
Cylindrical Small Cell pole top shroud solution for concealment of three to six low power (pico) remote radio heads from various OEMs, associated cabling, and antenna. The SHRD1 consists of a central mast with a cylindrical, vented shroud.
10129381-906003BLF | EconoStik™ | Amphenol
EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 6 Positions, 2.54 mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Amphenol Network Solutions > WaveTrax—A sturdy, rigid cable raceway ...
Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
Aerial Drop Cable Series 11 - Amphenol Broadband Solutions
part # 011277v01bk037sft0r1. series 11, trishield shieldx 77%, pvc black, 0.072" mess, lifetime® / reel