Search Results for the house of the dead 2
340491 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
NTC Thermistors Type RL30 - amphenol-sensors.com
• Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material ...
Antenas de base - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
SIM3D82NAA - Amphenol Air LB
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Black nickel Polarization AA Not mounted (with rack/reversed rack plug)
Plug Clicker nut 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
00173430102 - Amphenol Air LB
Socket contact #16 (for connector)
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
plug, 2 socket, at series, reduced diameter wire seal b a5 none 1 1 grey black blue brown green red white yellow at06-2s-rd01 at06-2s-rd01blk at06-2s-rd01blu at06-2s-rd01brn at06-2s-rd01grn at06-2s-rd01red at06-2s-rd01wht at06-2s-rd01yel color part number part number chart reduced diameter seal
Elektroniker in Vollzeit (m/w/d) - kayeinstruments.com
Senden Sie uns Ihre aussagekräftigen Bewerbungsunterlagen unter Angabe Ihrer Gehaltsvorstellungen an folgende E-Mail: Jobs-Pf@amphenol-sensors.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Configurator Singles | Amphenol
Part # 320704: type: PL500SM-N Connector: Circuit Count: 3: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Model 080B174 | PCB Piezotronics
Model 080B174:Swivel style, easy-mount clip for 0.40" (10.2 mm) cube accelerometers
人とくるまのテクノロジー展2024 YOKOHAMA~出展のご報告|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールジャパンは、2024年5月22日(水)~5月24日(金)の3日間、 パシフィコ横浜で開催された、「人とくるまのテクノロジー展2024 yokohama」に出展いたしました。
Products - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
main | CZone | Surge Protection Module 24v - gemeco.com
CZone Surge Protection Module 24v. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Humminbird #9, DT - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable
Meet the SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable 7012-1303 and explore its various environmental specifications.