Search Results for the house of the dead 2
95278-102-40LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 40 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
OS2020-6608-06 - XMA
Coupler, SMA-f, 2-4GHz, 50W, 6dB. Couplers are passive devices used to couple a specific proportion of the power travelling in one transmission line out to another connection or port. These components are the perfect way to test high power equipment or split up a signal. Our couplers are ready for your application.
Receiver Multicouplers PRO-RPS-2-N - AMPHENOL PROCOM
Low power, compact 2-channel power splitter/combiner. The splitter covers the frequency range from 50 – 1000 MHz. Almost no ripple in loss and isolation over the entire frequency range. Specifications. Electrical; Model: PRO-RPS-2-N: Frequency: 50 - 1000 MHz: Max. Input Power: 2 W: Insertion Loss: 4.2 dB
L77HDAH26SOL2RM5 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 26 Socket, Flash Gold, 4-40 Rear Insert, 4-40 Threaded Standoff 6.0mm (0.236
Single-Channel 1000Base-T to SGMII Ethernet Converter
Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a quadraxial cable, It has one port of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards and Specifications.
G88MPC2232CEU | Micro Power Plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power Plus, part number G88MPC2232CEU.
Liquid-Nitrogen (LN2) Solutions - KAYE
Cryogenic gases like liquid nitrogen (LN 2) are crucial in the pharmaceutical and biotechnology industries, enabling the safe storage of intermediates and raw materials by preventing interactions with moisture or oxygen.LN 2 and dry ice are also used in various processes, including mixing, storage, and cryogenic cooling.. Benefits of Cryogenic Containers
Fundamentals of Signal Integrity - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025
IDS-16-4 Ahe - Amphenol
The Tru-Loc series includes 2-way, 4-way, and 6-way inline plugs and receptacles. Our engineering team can also design this series to mate to a device, sensor, fuel injector, splitter, pass through connector, and more. Special backshells can be designed for the 6-way series, and we can meet 150°C temperatures upon request. These connection ...
1.85mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
2.4mm : Mating Torque 5 - 7 in - lbs : Environmental Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) ...
Calibrating the Sensor for Target Strength Value - marport.com
From Mosa2, click Menu > Expert and enter the password copernic.; Go to the tab Trawl Explorer.; Go to Ping Down Calibration.; Check that the target strength is the one applicable to your target. In this example, it is -39 dB (target strength value of a ping pong ball of 39 mm diameter).
3652-66 4-Wire E&M with Extended Range Channel Unit - Charles Industries
Figure 2 for the block diagram. 1.4 Equipment Location/Mounting The 3652-66 mounts in one channel unit slot of a 360/363 D4 Digital Carrier Terminal. 2. INSPECTION 2.1 Inspect for Damages Inspect the equipment thoroughly upon delivery. If the equipment has been damaged in transit, immediately re-port the extent of damage to the transportation ...
AquaLink® Connector - Amphenol Fiber Systems International (AFSI)
AquaLink® Connector - Amphenol Fiber Systems International (AFSI)
AXOS-E - amphenol.co.jp
n Insertion Loss : 1,5 dB typically; 2 dB max @ 1300 nm 1,6 dB typically; 2.5 dB max @ 850 nm (DELsource) n Operational wavelength: 850 nm and 1300 nm. n Fiber size: 50/125 and 62,5/125 μm. n Cable type : 4 to 7 mm OD Tactical tight structure. n Durability : 2500 mating cycles.
Data Sheet R-Series V RDV EtherCAT (Doc Part No. 552136)
2 Temposonics® R-Series V RDV EtherCAT ® Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can determine position with a high level of precision and robustness.
PRO-BBPHY 4/2-20-3 dB-N
PRO-BBPHY 4/2-20-3 dB-N: Frequency: 70 - 175 MHz: Type: Cascaded Wilkinson-hybrid: Max. Input Power: 30 W when used as a power splitter - 15 W per channel when used as a hybrid combiner. Note : Extra cooling necessary when used as a hybrid combiner: Insertion Loss: 3.8 dB, typ. 3.4 dB
G88MPB04002CEU | Micro Power Plus | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series, Wire to Board connector, Right Angle, Single row, 3.0mm pitch, 04 positions, 100μin Tin, 3.20mm tail length, LCP, Black, TRAY
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration June 21, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SHRD5 Concealment Shrouds - Charles Industries
18AG5DX (3) Ericsson 220x/440x 4G radios & (2) Samsung Pico HT5H01 5G radios National Park Brown (1) Kathrein 84010603-4 02-000585-0 71” HIGH, 18” DIAMETER SHRD5-7118 CONFIGURATIONS AND COLOR OPTIONS ART NUMBER RADIOS SUPPORTED COLOR SUPPORTED AINT SHRD5 9228RGUDN AEUB/ASOD RRH/BBU units , RAL7035 (1) Kathrein 84010603-4 02-000590-0 ...
DEV2V2P343H40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 2V2 Pin Straight Solder 40A , 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 2.4mm PCB Thickness.