Search Results for temp sms number
Model TLC354C02 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Octonet Contacts - amphenol-airlb.de
Contacts 14 Find Contacts Fast - Online High-Speed Contacts Guide at .amphenol-aerospace.com 800-678-0141 OCTONET PIN CONTACT MATING FACE SOCKET CONTACT 6 7 5 4 3 3 4 ...
Model 070A103 | PCB Piezotronics
Number of Conductors: 2: 2: Cable Style: Multi Conductor - Shielded: Multi Conductor - Shielded: Connector Model (sensor side) AE : AE : Connector Style (sensor side) MIL-C-5015: ... * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual ...
M107 200M MINI ALTIMETER KIT, 170kHz, SMART - AIRMAR EMEA
Optional water temp sensor available. In full auto mode, the sounding rate is variable with depth; in manual mode, the sounding rate is configurable to run up to 10X per second. The data output rate and ping rate are the same in manual mode, and one ping produces one depth output.
10151217 | Amphenol Global Search | Amphenol
10112626-101LF | Amphenol Global Search | Amphenol. 10123420-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, 4 Walls, Right Angle Receptacle, small press-fit. ... 10128841-101LF 1x2 press-fit SFP+ cage with flat heat sink 10128841-102LF 1x2 press-fit SFP+ cage with heat sink and light pipe 10128841-201LF ...
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Harnessing the Power of the Universal Transmitter - PCB
This feature makes the transmitter ideal for applications using large numbers of sensors (where vibration sensors are from IMI Sensors but temperature and resistance sensors are from a third-party manufacturer) that want a single unified transmitter product.
N-Type Plug to TNC Jack Adapter 50 Ohm Straight | 242130 - Amphenol RF
Export Control Classification Number: EAR99: Frequency (Max GHz) 11: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified ... Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Jack to TNC Plug ...
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G ...
Export Control Classification Number: EAR99: Frequency (Max GHz) 12: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: ... 0.062 Inches (1.57 mm) Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius ...
power connector | Amphenol Global Search | Amphenol
Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax. ... Power Handling: 16 W @ 1 GHz @ 25ºC: Evironmental. Items; Temperature Range: −65°C to +1655°C: Thermal Shock: MIL-STD-202, Method 107 ...
DC RESPONSE ACCELEROMETER - PCB
Temperature Range(Operating) -65 to +250 °F -54.0 to +121 °C Temperature Range(Storage) -65 to +250 °F -54.0 to +121 °C ... NJF Sales: JM Approved: BAM Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: Model 080A152 Easy Mount Clip (1) Model 081A113 Mounting ...
F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
BNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm
Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified ... 4-Hole Flange: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable ...
hvc4p63fs104 | Amphenol Global Search | Amphenol
Search Results for elm 1-3 - Amphenol Search Results for 42511400. Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 122452RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: Products Related To Your Application. N-Type Panel ...
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
HD-BNC Straight Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector HD-BNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
All Products - Amphenol
Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Export Control Classification Number: EAR99: Frequency (Max GHz) 0.5: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: Polypropylene: Isolated: No: ... Bulkhead - Rear Mount: Ports: 1 (Single Port) Post Length: 0.120 Inches (3.05 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius ...