Search Results for tc-400-tm-x
Model HT356A66 Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 ... - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.32 oz 9.0 gm [3] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8]
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG ...
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG) XXXX /HE Document: t75mc95t-v[cmr-cmg] xxxx- he_3ghz19.docx Revision: 1.09.2019
Data Sheet EP2 Start/Stop - Temposonics
X X X X M 0050…3000 mm Standard stroke length (mm) Ordering steps 50… 500 mm 25 mm 500… 3000 mm 50 mm X X X X U 001.0…118.0 in. Standard stroke length (in.) Ordering steps 2… 20 in. 1.0 in. 20… 118 in. 2.0 in. Non-standard stroke lengths are available;
GeneralPurpose Sensors
• Lead length “X” : 48 in (1219.2 mm) (typical). • Lead-wire gauge sizes from #24 to #32 AWG. Type M1100 Specifications Options • Standard terminal materials are electro-tin-plated copper, nickel plated steel or nickel plated phosphor bronze. • Terminal width “A”: 0.250 in to 0.312 in (6.35 mm to 7.92 mm).
TNC Connectors - Amphenol RF
Times LMR-400 7 items; Times LMR-400 Optimized 5 items; Times LMR-400 UltraFlex 7 items; Times LMR-400 UltraFlex Optimized 5 items; Times LMR-600 Optimized 4 items; Times LMR-600 UltraFlex Optimized 4 items; Times MSI-22 12 items; Times RG-174LL 39 items; Times SF-142B 18 items; Times Tflex 401 5 items; Times Tflex 402 13 items; Times Tflex 405 ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 1.02 in x 1.02 in x 1.02 in 26.0 mm x 26.0 mm x 26.0 mm Weight(without cable) 0.95 oz 27 g [1] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5.0 ft 1.52 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Through Hole Through Hole [5]
PCB PIEZOTRONICS SPECIALTY PRICING 2023 (U.S.)
mV/g, 1 to 10 kHz, integral 098 cable x 6 meters to pigtails (AD) $785.00 320M29 Low Temperature Coefficient ICP® Accelerometer M320C53 with vertical integral cable. UHT-12™, ICP accel, miniature (2gm) ring-style, low temperature coefficient LTC, 1 mV/g, 1 to 10 kHz, top exit, integral 098 cable x 3 meters to pigtails (AD). $770.00
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
X : Support for all shell plating finishes: X . Pin Maps. 1 to 1 single map . Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur ...
TPC Wire
0.250 x 0.032 0.110 x 0.020 0.250 x 0.032 0.250 x 0.032 0.250 x 0.032 non-insulated adfmt250a bdfmt250a ddfmt250a non- wire size 22-16 16-14 12-10 tab size (in) 0.250 x 0.032 0.250 x 0.032 0.250 x 0.032 nylon insulated support sleeve afnddfmt250a bfnddfmt250a dfnddfmt250a part no. t p 14m thi 4 vinyl butted seam afvdfmt250a bfvdfmt250a dfvdfmt250a
T-SERIE POSITIONSSENSOREN JETZT MIT IP68/IP69 AND NEMA 4/4X
Pressemitteilungen von Temposonics über neue Entwicklungen von Positionssensoren, Firmennachrichten und allgemeiner Neuigkeiten
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.32 oz 9.0 gm [3] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8]
ICP® ACCELEROMETER - PCB
Mounting Thread M3 x 0.50 Male M3 x 0.50 Male Supplied Accessory: Model M080A15 Adhesive Mounting Base (1) W - Water Resistant Cable Temperature Range(Operating)-20 to +220 °F -29 to +104 °C Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position Top Top Cable Length 10 ft 3 Cable Type 018 Coaxial 018 ...
TB MH-Sensor 551217 RevE EN - Temposonics
Part no. 401 032 400 533 201 542-2 Dimensions OD M 17.4 mm 25.4 mm 32.8 mm ID M 13.5 mm 13.5 mm 13.5 mm Height 7.9 mm 7.9 mm 7.9 mm Characteristics Material PA neobond PA ferrite PA ferrite Weight ca. 5 g ca. 10 g ca. 14 g Operating temperature −40…+100 °C −40…+100 °C −40…+100 °C Surface pressure* max. 20 N/mm2 max. 40 N/mm2 max ...
Model 356A63 Triaxial, miniature (5.3 gm), ceramic shear ICP ... - PCB
Size (Height x Length x Width) 0.40 in x 0.77 in x 0.40 in 10.2 mm x 19.6 mm x 10.2 mm Weight 0.19 oz 5.3 gm Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 45 to 56 [5]
R-VPX Evolution - VITA connectors - Amphenol Socapex
Amphenol Socapex's R-VPX Evolution is a modular COTS interconnect system that exceeds VITA 46 and 47 standards. This interconnect system offers 16 Gb/s performance and is fully intermateable with existing VITA 46 connectors. The 4 points contact system is ruggedized, has a low mating force, and a contact current rating of 1.5 Amps. It is compliant with 46.30 Spec footprint and can support ...
Temposonics Sensor Selector Guide Industrial - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
TRIAXIAL ICP® ACCELEROMETER - PCB
Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive Adhesive Supplied Accessory : Model 034G05 4 -cond. shielded cable, 5 ft (1.5M), 4 -pin plug to (3) BNC plugs (1) Supplied Accessory : Model 080A109 Petro Wax (1)
Model JX Cable Connector Installation and Operating Manual - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Created Date:
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Size (Length x Height x Width) 0.73 in x 0.40 in x 0.90 in 18.5 mm x 10.2 mm x 22.9 mm Weight 0.28 oz 7.9 gm [3] Electrical Connector 5-44 Coaxial 5-44 Coaxial Mounting Through Hole Through Hole Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [4] All specifications are at room temperature unless otherwise specified.