Search Results for smpm-100
SMPM Male PCB Edge Launch Connector, 2 Port, FD
The RF series SMPM Male PCB Edge Launch Connector, 2 Port, FD 3211-60087 is now in stock through our distributors. Place your order today! Check Inventory. Register. Log in ... 100 : Insertion Force - FD 4.5 lbs : Withdrawal Force - SB 1.5 lbs ...
SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for ...
SV Microwave offers the SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for .085 Cable" 7093-0175. Check out the product info! Check Inventory. Register. Log in ... 100 : Insertion Force - SB 2.5 lbs : Insertion Force - FD 4.5 lbs ...
SMPM Product Series Solutions Guide Catalog - amphenolrf.com
The SMPM interface is a micro-miniature interface with a frequency range of DC to 65 GHz. It is commonly used in ... • Mating cycles: Full detent: ≥ 100; Smooth Bore: ≥ 500 • Interface dimensions per MIL-STD-348 • High density mounting potential due to minimum pitch and board-to-board distances
In-Series Adapters - SV Microwave
2.4mm Female to SMPM Female Adapter Available Inventory: 21. SF1116-6070. 2.4mm Adapters SF1116-6070. Add to compare list Datasheet. Part # SF1116-6071 2.4mm Female to SMPM Male Adapter, FD Available Inventory: 28. SF1116-6071. 2.4mm Adapters SF1116-6071. Add to compare list Datasheet.
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
The SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for .085 Cable" 7093-0174. Access the design resources CAD Model and Datasheet now! Check Inventory ... 100 : Insertion Force - SB 2.5 lbs : Insertion Force - FD 4.5 lbs ...
Threaded SMPM RF Interconnects - svmicrowave.com
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4.76mm Screws, SB 40 GHz 3211-60407-2S Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 6.35mm Screws, SB 40 GHz 7032-9893 Threaded SMPM Female to SMA Male 12” Cable Assembly for .085 Cable 18 GHz
SMPM Male Shroud Driver, FD 500-32-008 - SV Microwave
SV Microwave has introduced the SMPM Male Shroud Driver, FD 500-32-008 with Superior electrical, mechanical and environmental specifications. Explore now! Check Inventory. Register. Log in ... 100 : Withdrawal Force - SB 1.5 lbs : Withdrawal Force - FD 6.5 lbs ...
VITA 67.3 Installation and Removal Tools - SV Microwave
SMPM Female VITA 67.3 Bullet Insertion/Removal Tool, 10" 500-32-053: SMPM Female to SMPS Female VITA 67.3 Backplane Adapter 1132-4096: This tool installs and uninstalls the removable adapter from the VITA 67.3 SMPS Backplane contact. This long tool (10 inches) is suitable for use when your Backplane is already installed in a chassis.
SMPM Right Angle Plug to SMPM Straight Plug on 0.047
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 100 mm 095-725-128M010. SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110. SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 10 inches 095-725-112-100.
SMPM VITA 67.3 14 Port Backplane Module Developer Kit
Get SV Microwave's new SMPM VITA 67.3 14 Port Backplane Module Developer Kit to develop a quick prototype more efficiently. Access the resource now. Check Inventory. Register. Log in. Compare Products List ... ≥ -100 dB : Dielectric withstanding Voltage 750 VRMS ...
コネクタ引抜工具(パネル取付プラグ用)|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
gppo (ギルバート社)などの標準smpmコネクタとの互換性あり; 基板スタック接続によって高密度な実装が可能; ローコストバージョンのsmpmブレット、smpm-e (機械的、電気的性能は dscc 10019に適合)
SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
The SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable" 7032-7434-120. Learn more about the features and applications from App Note. Check Inventory. Register. Log in ... ≥ -100 dB, DC to 26.5 GHz : Dielectric withstanding Voltage 325 VRMS ...
D38999 Pin and Socket Contacts in Stock at SV Microwave
The company has played a key part in ensuring that industry-standard interfaces such as SMPM and SMPS are incorporated into open standards. Features and Benefits. 1. Size 8 BMB - 22 GHz, Size 12 SMPM - 65 GHz 2. Size 8 contacts fit larger cable, when loss matters most 3. Size 12 contacts rated to the higher frequency, when frequency and density ...
Cryogenic - XMA
Our cryogenic products put our weather thresholds to the test, performing in millikelvin temperatures. XMA has successfully designed and distributed several cryogenic product lines thanks to our: . State of the art thermalization methods ; Attention to non-superconducting materials ; Tight tolerancing
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations. SV Microwave’s SMP, SMPM & SMPS ...
SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD - SV Microwave
Survive solder reflow with SV Microwave's SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD P/N: 9311-20021. Explore the product details now! Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - SB 2.5 lbs : Insertion Force - FD 4.5 lbs ...
SMP and SMPM PCB Connectors - SV Microwave
Discover SV's new line of high-density thru-hole and surface mount SMP and SMPM PCB connectors, designed to Improve your system's performance with reliability. Check Inventory. Register. Log in. Compare Products List ... 100; Insertion Force - SB: 3.0 lbs; Insertion Force - LD: 5.0 lbs; Insertion Force - FD: 7.0 lbs; Withdrawal Force - SB: 0.5 ...
ストレートプラグ、基板表面実装、ライトアングルテイル
gppo (ギルバート社)などの標準smpmコネクタとの互換性あり; 基板スタック接続によって高密度な実装が可能; ローコストバージョンのsmpmブレット、smpm-e (機械的、電気的性能は dscc 10019に適合)
Threaded SMPM RF Interconnects - svmicrowave.com
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4.76mm Screws, SB 40 GHz 3211-60407-2S Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 6.35mm Screws, SB 40 GHz 7032-9893 Threaded SMPM Female to SMA Male 12” Cable Assembly for .085 Cable 18 GHz
SMPM Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
SV Microwave has introduced the SMPM Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable" 7032-7840 with higher level features and specifications! Check Inventory. Register. Log in ... ≥ -100 dB, DC to 26.5 GHz : Dielectric withstanding Voltage 325 VRMS ...