Search Results for smpm-100
SMPS Socket D38999 Contact (Size 16) for .047 Cable
100 : Insertion Force - FD 2.5 lbs : Insertion Force - SB 1.2 lbs ... SMPM Connectors SF3211-6004 Add to compare list Datasheet. Part # SF9911-6000 BMZ(S) Socket D38999 Contact (Size 8) for .085 Cable Available Inventory: 0. SF9911-6000
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SV Microwave proudly presents the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3211-60218. Explore now! Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - SB 2.5 lbs : Withdrawal Force - SB 1.5 lbs ...
SMPM Female to Female Bullet (OAL 0.166") - SV Microwave
SMPM Female to Female Bullet (OAL 0.166")" 1132-4010. The adapter is fully packed with the right features. Explore more here. Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - SB 2.5 lbs : Insertion Force - FD 4.5 lbs ...
2.4mm Female to SMPM Male Adapter, SB - SV Microwave
A 2.4mm Female to SMPM Male Adapter, SB SF1116-6072 with the passivated finish is now available through our suppliers Farnell and Newark. Check Inventory. Register. Log in. Compare Products List. ... ≥ -100 dB : Dielectric withstanding Voltage 500 VRMS ...
SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-120C-51R PDF Customer Drawing (Size: 108 kb) 925-120C-51R STP 3D Model (Size: 150 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle;
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Available in SMP, SMPM, and SMPS series.
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It is commonly used in miniaturized high frequency coaxial applications and is offered in full detent and smooth bore configurations providing secure engagement and disengagement forces. The family of RF interconnects addresses small package design ...
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It is commonly used in miniaturized high frequency coaxial applications and is offered in full detent and smooth bore configurations providing secure engagement and disengagement forces. The family of RF interconnects addresses small package design ...
Radio Frequency Connectors | Products - Amphenol
These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes. SV Microwave TNC and RP-TNC Connector Series The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency ...
PCB Connectors - SV Microwave
Distribution is available for 2, 4, and 8-port SMPM, SMPS, and Mini-D RF connectors. Using SV Microwave's Humboldt Builder , you can design and configure your own Multiport Harness. PCB Attachment Damage: PCB Connectors with built-in thru-legs offer a robust mechanical bond when soldered, available in both surface mount and edge launch styles.
SMPM Female VITA 67.1/2 Contact Removal Tool - SV Microwave
SV Microwave offers the SMPM Female VITA 67.1/2 Contact Removal Tool 500-32-022. Access the design resources CAD Model and Datasheet! Check Inventory. Register. Log in. Compare Products List ... ≥ -100 dB, DC to 26.5 GHz : Dielectric withstanding Voltage 325 VRMS ...
2.92mm Female to SMPM Male, SB, Flange Mount Adapter, 2 Hole, with ...
A 2.92mm Female to SMPM Male, SB, Flange Mount Adapter, 2 Hole, with Screws 1115-6127 with superior performing capabilities. Learn more now! Check Inventory. Register. Log in. Compare Products List ... ≥ -100 dB : Dielectric withstanding Voltage 750 VRMS ...
Waterproof Interconnects (IP67 & IP68 Rating) | SV Microwave
100; Insertion Force - SB: 2.5 lbs; Insertion Force - FD: 4.5 lbs; Withdrawal Force - SB: 1.5 lbs; Withdrawal Force - FD: 6.5 lbs; Axial Misalignment.010” Max; Radial Misalignment: ... SMPM Adapters SF1132-6094. Add to compare list Datasheet. Part # SF1132-6093 SMPM Male to SMA Female Bulkhead Sealed Adapter, FD Available Inventory: 495.
SMPM Female to Female Bullet (OAL 0.211") - SV Microwave
Uncover the SV's RF performance with SMPM Female to Female Bullet (OAL 0.211")" 3290-4002. The product is available through our distributors. Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - SB 2.5 lbs : Withdrawal Force - FD 6.5 lbs ...
SMPM プラグ - 1.85mm ジャック 変換アダプタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
gppo (ギルバート社)などの標準smpmコネクタとの互換性あり; 基板スタック接続によって高密度な実装が可能; ローコストバージョンのsmpmブレット、smpm-e (機械的、電気的性能は dscc 10019に適合)
SMPM VITA 67.1 Backplane Module SF1132-6037 | SV Microwave
The top SMPM VITA 67.1 Backplane Module SF1132-6037 is offered by SV Microwave. Explore the detailed technical specifications here! Check Inventory. Register. Log in. Compare Products List ... ≥ -100 dB, DC to 26.5 GHz : Dielectric withstanding Voltage 325 VRMS ...
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
SV Microwave proudly presents the SMPM Male PCB Surface Mount Connector (Glass Seal), FD P/N: 3211-20028. It has the greatest mechanical specs! Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - LD 5.0 lbs : Insertion Force - SB 3.0 lbs ...
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-112-040. SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 500 mm 095-725-128M050. SMPM Right Angle Plug to SMPM Right Angle Plug on 0.047" Flexible cable 5 inches 095-725-132-005.
SMPM Male Shroud Driver, CM 500-32-009 | SV Microwave
SV Microwave has released the SMPM Male Shroud Driver, CM 500-32-009. Get products through our distributors. Place your order today! Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - SB 2.5 lbs : Withdrawal Force - FD 6.5 lbs ...
SMPM Female to SMA Male 12" Cable Assembly for 0.047 Cable - SV Microwave
The SMPM Female to SMA Male 12" Cable Assembly for 0.047 Cable" 7032-7525 from SV Microwave. Meet the real data about the product here! Check Inventory. Register. Log in ... 100 : Insertion Force - FD 4.5 lbs : Withdrawal Force - SB 1.5 lbs ...