Search Results for sig saur compact 320 dimensions
HB114-U6S12-30-TH Connectors, 30 ft - rfstechnologies.com
• Lightweight solution and compact design – Decreases tower loading • Robust cabling – Eliminates need for expensive cable trays and ducts Installation of tight bundled fiber optic cable pairs directly to the RRH – Reduces CAPEX and wind ... Size 1-1/4" Length m (ft) 30 (9.14)
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf0915-6200-xx cage code
4 3 2 1 B MAJ-60-00 - connectors.nexus.com
dimensions are in inches unless otherwise specified dwn.by appr.by checked by date date date size dwg. no. do not scale dwg. sheet 1 of stamford,conn b nexus z z.41.101.49.076.500.508.428 10 cond receptacle a new release 5/2 panel mount 2012 hr 23-may-11 item # part # qty description 1 maj-60-07 1 insert assy, receptacle 2 maj-60-05 1 nut, (pm-ma)
NADP112-C-1-O - Waveguide to N Female Coax Adapter WR112-CPR112G
Waveguide Size IEC (EIA) R84 (WR112) Coaxial Interface N-female Flange CPR112G Flange Finish CPR112G ELECTRICAL SPECIFICATIONS Minimum Return Loss (max. VSWR) dB (VSWR) 19.1 (1.25) MATERIAL Material Brass PACKAGING INFORMATION Package Quantity 1 External Document Links Notes PRODUCT DATASHEET NADP112-C-1-O Waveguide to N Female Coax Adapter ...
Compact 11 Port Module with 1Gbps and 10Gbps Ethernet
Static Configuration Solder cm Edge Rate Connector EEPROM WARNING GETS Hot MCI-J LED Power LED IOGE Switch 02022023 Amphenol MILITARY HIGH SPEED
Receptacle Short Nut housing option 2 Modules Composite Standard ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Termination Load - amphenol-antennas.com
Dimensions (Height x Width x Depth without connectors) 191 x 81.5 x 191 mm 191 x 81.5 x 191 mm 191 x 81.5 x 191 mm Weight 5.8 kg 5.8 kg 5.8 kg Connector Type (xx) 4.3/10 Male (43M) 7/16-DIN Female (DF) N Male (NM) Environmental Characteristics Operating Temperature -35° C to +55° C -35° C to +70° C -35° C to +55° C
Złącza i przewody USB MILVA NGVA - | Amphenol Socapex
Amphenol Socapex oferuje zestawy kabli i zworek MILVA NGVA USB, które są fabrycznie testowane i gotowe do instalacji zgodnie ze standardem MILVA NVGA. Te zestawy przewodów są wyposażone w formowane kable Ethernet i USB, które są zgodne ze standardem NATO Generic Vehicle Architecture. Zestawy kabli są dostępne z trzema możliwościami sygnału i trzema opcjami powlekania: czarny cynk ...
1100 modules for crimped contacts | Products Amphenol Air LB
Size 12 8 items; Mixed 4 items; Show More. Marking. Marking AALBF 30 items; Marking AALBF + NSA standard P/N 29 items; Show More. Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb ...
Receptacle SIM serie3 Flanged 4 modules Metallic Standard Black nickel ...
Receptacle SIM serie3 Flanged 4 modules Metallic Standard Black nickel Without polarization
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
Model 211B Force ring, 5k lb comp., 18 pC/lb, charge output ...
Size (Diameter x Height x Bolt Diameter x Sensing Surface) 0.650 in x 0.310 in x 0.25 in x 0.50 in 16.5 mm x 7.88 mm x 6 mm x 12.7 mm Size (ID)(Hole Diameter) 0.251 in 6.37 mm Size (OD)(Sensor) 0.650 in 16.5 mm Weight 0.35 oz 10 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic
Module For fiber optics termini (MPO/MTP) Socket With peripheral ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 24 inches ...
095-850-160XXXX PDF Customer Drawing (Size: 344 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: Belden 1694A: Connector 1 Part Number: 034-1017-300: Connector 2 Part Number:
00150182202 - Amphenol Air LB
Relay socket 4RT 10A PCB 14 contacts Without marking Without fixation screw
Motorsport Testing Sensors | PCB Piezotronics
Accurate test sensors for any type of motorsport vehicle. Motorsport encompasses more than just Formula 1 and NASCAR automobiles vying for first place glory as they power around a track at speeds topping 220 mph/350 kph.
T EMPOSONICS L & R LF& RF
T EMPOSONICS® L & R LF& RF m Features • For linear measurement along an arc • Flexible to an 8 inch minimum bend radius arc • Stroke lengths up to 10 meters • Proven reliability and ruggedness
HBF078-U2S4-90-LI - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Mouser Electronics Inc. | Amphenol Socapex
Amphenol Socapex Launches PS Series: Rugged Power Device Solutions for Critical Military Applications
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F