Search Results for sig saur compact 320 dimensions
PIM-GUARD-MOUNTS | ANDREW
Choose from a wide range of Class 4 and Class 3 antennas to meet specific requirements for size, cost, performance and survivability. View all: Microwave. Antennas. Elliptical waveguides, connectors & accessories. Rectangular & flexible-twistable waveguides. Pressurization.
Thermometrics Duct Sensor - amphenol-sensors.com
Duct Sensor Dimensions Characteristics Minimum Typical Maximum Units Operation Voltage Range 5.0 VDC Current 3 mA Operation Temperature -30 80 °F (°C) Storage Temperature -40 100 °F (°C) Resistance 2.11 2.18 2.24 KΩ B Constant 3263.4 3330 3396.6 K
Nopea tiedonsiirtotekniikka | Amphenol Socapex
Amphenol Socapex High-Speed Solutions. Tuotevalikoimamme on räätälöity yli 25 Gbps:n nopeuksille.
Connecteurs militaires, circulaires, connecteurs circuits imprimés ...
Amphenol Socapex - Connecteurs électriques et fibre optique : connecteurs D38999, Fibre Optique, Ethernet, USB, PCB, contacts, harnais électriques...
NADP112-C-1-O - Waveguide to N Female Coax Adapter WR112-CPR112G
Waveguide Size IEC (EIA) R84 (WR112) Coaxial Interface N-female Flange CPR112G Flange Finish CPR112G ELECTRICAL SPECIFICATIONS Minimum Return Loss (max. VSWR) dB (VSWR) 19.1 (1.25) MATERIAL Material Brass PACKAGING INFORMATION Package Quantity 1 External Document Links Notes PRODUCT DATASHEET NADP112-C-1-O Waveguide to N Female Coax Adapter ...
Złącza i przewody USB MILVA NGVA - | Amphenol Socapex
Amphenol Socapex oferuje zestawy kabli i zworek MILVA NGVA USB, które są fabrycznie testowane i gotowe do instalacji zgodnie ze standardem MILVA NVGA. Te zestawy przewodów są wyposażone w formowane kable Ethernet i USB, które są zgodne ze standardem NATO Generic Vehicle Architecture. Zestawy kabli są dostępne z trzema możliwościami sygnału i trzema opcjami powlekania: czarny cynk ...
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Crimp Straight Plug 50 Ohm Reverse Thread 172100RT. UG-21E/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-3202.
Module For crimped contacts Pin With peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Termination Load - amphenol-antennas.com
Dimensions (Height x Width x Depth without connectors) 191 x 81.5 x 191 mm 191 x 81.5 x 191 mm 191 x 81.5 x 191 mm Weight 5.8 kg 5.8 kg 5.8 kg Connector Type (xx) 4.3/10 Male (43M) 7/16-DIN Female (DF) N Male (NM) Environmental Characteristics Operating Temperature -35° C to +55° C -35° C to +70° C -35° C to +55° C
NTC Type B Series - amphenol-sensors.com
Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm) • Maximum diameter: 0.0065 in (0.17 mm)
main | 10" Light Cover Amber E-Series Pro
10" Light Cover Amber E-Series Pro. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Plug SIM serie3 Clicker nut 2 modules Metallic Standard Black nickel ...
Plug SIM serie3 Clicker nut 2 modules Metallic Standard Black nickel Polarization A Not mounted
B75 High Wide Chirp, 600W, 12° Tilted Element™, Garmin 8-Pin, DT
Features. Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350'); High frequency: 150 to 250 kHz; 30° beamwidth
Module For crimped contacts Pin With peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Receptacle Flanged 2 Modules Metallic Standard Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
2015-12-8 AST Type-C connector got the USB-IF certification TID
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
6.0 ± 0 - svmicrowave.com
Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to 2.92mm Straight Male 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67.3SMPM-085-MS292-060 DRAWN 2022-10-18 17:10:21. Created Date:
NF-SCF14-E01 - N Female Connect - RFS Technologies an Amphenol Company
NF-SCF14-E01 N Female Connector for 1/4" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing
4 3 2 1 B MAJ-60-00 - connectors.nexus.com
dimensions are in inches unless otherwise specified dwn.by appr.by checked by date date date size dwg. no. do not scale dwg. sheet 1 of stamford,conn b nexus z z.41.101.49.076.500.508.428 10 cond receptacle a new release 5/2 panel mount 2012 hr 23-may-11 item # part # qty description 1 maj-60-07 1 insert assy, receptacle 2 maj-60-05 1 nut, (pm-ma)