Search Results for sensor fusion odometry imu lidra
Model EX686C01 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
550905G M-Series Model MR Sanitary Application data sheet ... - Temposonics
3. All transmitter pipes come with a rigid sensor element. Flexible sensor elements are available, contact factory for more information. Material Order Length 1219 mm (<48 in.) Order Length 1220 mm (>48 in.) 316L SS, Hastelloy C 74 mm (2.9 in.) 74 mm (2.9 in.) Teflon 115 mm (4.5 in.) 132 mm (5.2 in.) Transmitter Inactive Zone Reference 127 mm ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Durable Sensors for Aircraft Testing - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
B75HW Chirp-ready Tilted Element™ Thru hull - Airmar
Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350') High frequency: 150 to 250 kHz; 30° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good resolution at speed when installed properly
Model 136A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Permanent Mount High Rejection GPS Antenna - PCTEL
This permanent-mount GPS antenna provides high gain, superior out-of-band rejection performance and a reliable, clear signal in applications with high RF fields. It features a custom ceramic patch ...
Model 042M35 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MMS 2 Moisture Measurement System - protimeter.com
(127 mm) 14” Deep Wall Probes (355 mm) Surface Temp Sensor Quick Start Guide Pre-formed Case Hard Carry Case Part Number POL9800 POL8751 BLD5060 POL4750 BLD5802 BLD5055 BLD05297 BLD5018 BLD5019 BLD5808 711-194 441-1025 BLD5915 Basic (Instrument in pouch) BLD9800 X X X X X Basic Survey (Instrument and primary accessories in pouch)
Product Guide - Piher Hall-Effect Rotary and Linear Position Sensors ...
Current Sensor. Based on open-loop Hall-effect and coreless TMR technology; Busbar, integrated busbar, flanged and wire mounting; Simple or redundant analog ratiometric output; Measured values of up to ±4,000A; Dismiss ad Dismiss ad. This will close in 0 seconds. modal-check.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Reliable solutions built for commercial & military aviation applications. Amphenol Socapex leads the aerospace industry with dependable interconnect solutions trusted by key players in commercial and military aviation applications.
SGX Sensortech
SGX Sensortech
Model 378a13 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Global Human Rights Policy - Amphenol
As a leading global manufacturer of high-technology interconnect, sensor, and antenna solutions, Amphenol firmly believes business can flourish in an environment that upholds and respects the rights of all people. We further believe in the UN Guiding Principles on Business
AllDisc Combi MIMO Wifi-7 GNSS Antenna - PCTEL
AllDisc Combi MIMO Wifi-7 GNSS Antenna platform can be configured to support several antenna systems: Cellular LTE / 5G, GPS/Glonass/Galileo and MIMO WiFi 6E in a low profile casing with durable design IP6K9K.
No Ground Plane Elevated Feed Point Antennas - PCTEL
These elevated feed point antennas are designed for applications that lack a ground plane. They are ideal for mirror or trunk lid mounting or for vehicles with non-metallic surfaces where no ground plane
Model AI0019-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 821IH-D | PCB Piezotronics
Model 821IH-D:Spartan Model 821 class 1 sound level meter with logging, measurement history, 1/1 & 1/3 octave filters, free-field microphone (50mV/Pa),
Amphenol All Sensors Products | All Sensors
Pressure Max: 100 Units: PSI Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
Model AT | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB