Search Results for rotate image matlab
65043-031LF | Mini-PV™ | Amphenol
67996-112HLF. BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 12 Positions, 2.54 mm (0.100in) Pitch
Request Quote - Amphenol TPI (ATPI)
Upload reference files (drawings, images, documents, etc.): Drop files here or Select files. Max. file size: 64 MB, Max. files: 10. Questions/Comments. PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave.
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
10156914-1GP126LF | OCP 48V BarKlip ® BK500 IO | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of OCP 48V BarKlip ® BK500 IO, part number 10156914-1GP126LF
L17DCFRA37P | D-Sub | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell+Grounding Dimples, 37 Pin, Flash Gold, 3.05mm (0.120in) Clear Hole.
שאלות נפוצות | אמפנול סוקפקס
גב סדרת ps: פתרונות התקני כוח. ממירי כוח; יחידות חלוקת חשמל; מקשי ומרחיבי usb
10135238-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of ExaMAX 56gb/s high speed backplane connector system. Contact us today for more details of examax, part number 10135238-101LF
MACH-D - amphenol.co.jp
The above plating images are software-generated and may differ from the actual product appearance. MACH-D Connectors SHELL PLATING CODE SHELL MATERIAL ROHS COMPLIANT PLATING SPECIFICATIONS Electroless nickel K Aluminum YES ASTM B733, Type V, SC2, Class 4 Stainless steel, passivated S Stainless steel YES SAE AMS2700 Type 6
SIM3B20C000CS - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
DA15P065TXLF | D-Subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. D-Sub Cable Connector, Input Output Connectors, 15 Way Pin Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report.
M23 Connectors Hybrid DMC - Amphenol Sine
Housing: Zinc, die-cast, nickel plated: Cable Clamping Range: 7.5mm-17mm: Superior Shielding: 360º EMI Shielding. First quality components coupled with a simplistic design provide maximum EMI/RFI shielding capabilities while reducing assembly preparation times.
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60004 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 )
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
SMA Right Angle PCB Through Hole Jack RG-405 0.086-inch Conformable ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle PCB Through Hole Jack 50 Ohm 0.085 in Legs. Downloads. 132203-10 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6252A9-011-3GT5GP-50:
SIME1220PN - Amphenol Air LB
Skip to the beginning of the images gallery . SIME1220PN Module For crimped contacts Pin With peripheral sealing 12 contacts #20 Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
B050M0400701011 | Board to Board | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Board to Board Header 40 Pins, pitch 0.5mm, Height=7mm, Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.