Search Results for rht-3-i-7-s
Technical data PRISMA - el-cab.com.pl
EMC EN 50121-3.2 Fire DIN 5510 E1 10 R - 035660 Information for people going places Luminator Technology Group. LAWOFc lcclor . Created Date: 12/22/2010 11:08:57 AM ...
PRELIMINARY ISSUE - amphenolrf.com
14.00mm [7/16]" lockwasher gasket 7/16-28unef-2a thread 16.6mm hex hex nut 10.52 [.414] 'd'flat scale 4.000 recommended mounting hole dimensions center conductor outer conductor jacket (if applicable) recommended cable stripping dimensions scale 3.000 customer outline drawing all other sheets are for internal use only
PCB Search Results (356)
Conformal ballistics pressure sensor, 356 T S & W, 9 mm, 9 mm Largo, 9 mm Luger, and 9 mm Win magnum caliber cartridges. Product Manual. Model: 048PB015BZ-10. High temp. armor jacket FEP cable, 2-conductor, twisted pair w/drain, shielded, 15-ft with 10-ft armor, right-angle high temp. (+356 F) PPS conn. with stainless steel collar and FKM heat ...
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 4133-0002 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
N-Type Connectors - Amphenol RF
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
Universal Transmitter - PCB
4.3 (109) 3.5 (90) 0.9 (23.5) 4.6 (116) 4.1 (104) Model 682A06 Universal Transmitter Shown with attached Model 070A80 Accessory Display Dimensions shown are in inches (millimeters) 3425 Walden Avenue, Depew, NY 14043-2495 USA IMI Sensors Division toll free800-959-4464 24-hour SensorLineSM 716-684-0003 Fax 716-684-3823 E-mail imi@pcb.com
Edytor Mobi Info Edit – MIE
Wymogi systemowe Windows 2000 lub XP Wymogi minimalne Procesor Pentium III 500 MHz, 128 MB RAM i 50 MB wolnej przestrzeni na dysku twardym Zaleca się Procesor Pentium III 1 GHz, 256 MB RAM i 50 MB wolnej przestrzeni na dysku twardym
DANFOSS BD 35 F / 50 F / 80 F Direct current Compressor R 134 a 12 - 24 V
12 V cut out/"des" con10,4 V 12 V cut in/"con" con11,7 V DANFOSS BD 35 F / 50 F / 80 F Direct current Compressor R 134 a 12 - 24 V| compresor de corriente continua R 134 a 12 – 24 V. DC cooling unit 12/24 with the reliable Danfoss full hermetic compressors BD 35 F and BD 50 F