Search Results for rc connector
QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 930-139J-51S PDF Customer Drawing (Size: 105 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: QMA6551A1-001-AT50GM-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Temposonics
M12 connector system. 3.The connector insert is taken out of the cylinder through a bore hole. The flange can easily be clicked in position from outside. Four standard screws must be tightened to mount the connector system on the cylinder. In the case of using angled type connectors, the connector insert can be rotated inside the flange
Model 080A114 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
10158752-101LF | ExaMAX® | Amphenol
10154084-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 4-Pair, 6 column, 84 position, Right Angle Receptacle, No Guide Pin.
Model 050LQ006HX | PCB Piezotronics
Model 050LQ006HX:2-cond. twisted/shielded pair, coiled polyurethane cable, 6-ft, 2-pin MIL w/ env. sealed backshell, extended strain relief to 5-pin Turck
Amphenol CS-DSDMDB15MF-025 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded 26 AWG data-grade wire with pre-terminated DB15 male and female d-sub connectors. Perfect for RS232 serial data, prototype, control and low-voltage applications using the 15-pin DB15 interface. Not for VGA, Video, or HDTV use.
Model 1631-04C | PCB Piezotronics
Model 1631-04C:PCB L&T S-Type Load Cell, 2,000 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/2-20 UNF threads, integral 10
301128 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Model TLDM354C03 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A23: Allen wrench, 5/32" hex head (for use with 10-32 thd cap screws) 1:
PRO-ISO-PHY-TETRA-S2
19" Front plate with connectors in back * 210002248: Add to quote: Note * The front plates are delivered in a separate packaging with extra screws for mounting on the combiner. 19" Front plate with connectors in front (210002247) 19" Front plate with connectors in back (210002248)
Automotive | Markets - Amphenol
Available in 24 and 40 positions Amphenol Sine Systems ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions. Amphenol Sine Systems ARC Series™ Connectors are currently available as In ...
Model M3501B1260KG | PCB Piezotronics
Model M3501B1260KG:MEMS shock accelerometer, 60 kg, M6 x 0.75 stud mount, 096 integral cable (side exit), length 10-ft pigtails
400G QSFP-DD SR8 Transceivers - Amphenol
Standard 16 lane with MPO APC connector; Standardized optical interface to reduce optical reflection; Operating temperature range of 0°C to 70°C; Wide range of thermal operation; Power dissipation ; 10 W Low power; Mature COB technology; Excellent coupling efficiency; Compliant with IEEE 802.3 cm, QSFP DD CIMS 4.0 and QSFP DD Hardware 5.1
342412 | aldenproducts.com
The answer you entered for the CAPTCHA was not correct.
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 1 M inches Z Key ...
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 999 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Model 054216-01144 | PCB Piezotronics
Electrical Connector: Pigtail Ends : Pigtail Ends : Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 080922-01000: Model 922 Portable Digital Peak Meter for measuring torque, torque and angle, or load measurement. Click-wrench calc feature and multi-limit ...
SMA Panel Mount Jack 2-Hole Flange Solder RG-402 0.141-inch Conformable ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-402 0.141-inch Conformable 50 Ohm. Downloads. 132110 PDF Customer Drawing (Size: 64 kb) 132110 STP 3D Model (Size: 416 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581B1-3GT50G-.141-50: Body Finish: Gold:
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).