Search Results for picture of sabaoro bombing
Amphenol TFOCA-II ®, 4-Channel FKIT-005 Fiber Systems
FKIT-005 TFOCA-II ®,4-Channel TerminationKit Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International FKIT-005,4-ChannelTerminationKitPartsList TFOCA-II ®, 4-ChTerminationKit,FKIT-005 AFSIPartNumber Field Termination Procedures: TFOCA-II ®, 4-Ch Plug & Receptacle 3-4.4-21 Polishing Film, 0.5 Micron, Diamond, 5.5 x 5.5" (Sheets) CPSP3150
Small Cell Antennas from Amphenol Antennas
Small Cell Antennas with low-visual impact. Applications for light standards and telephone photos, plus panels for stadiums and solutions for tunnels
Model 137B23B | PCB Piezotronics
Model 137B23B:Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, BNC connector
U77A41102001 - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A41102001
Amphenol Fiber Optic Connectors TFOCA Fiber Systems
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International TFOCA Fiber Optic Connectors About TFOCA In 1999, Amphenol Fiber Systems International (AFSI) designed the TFOCA connector series as a
SMA Crimp Tool M22520/2-01 | 227-1454 - Amphenol RF
Skip to the beginning of the images gallery. Description. SMA Contact Crimp Tool M22520/2-01. Downloads. 227-1454 PDF Customer Drawing (Size: 261 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified:
Amphenol Fiber Optic Termini Fiber Systems International
About M29504 /14 & /15 M29504/14 & /15 termini from Amphenol Fiber Systems International (AFSI) are qualified to MIL-PRF-29504B specifications. This series of fiber optic termini provide
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead. Downloads. 132170 STP 3D Model (Size: 1897 kb ) 132170 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Miniature Single Axis Accelerometers | PCB Piezotronics
Miniature Single Axis Accelerometers. Miniature piezoelectric accelerometers are required for applications demanding high frequency range, small size, and low weight.
International Paris Air show 2025 | Amphenol Socapex
Amphenol est heureux d'annoncer sa participation au Salon du Bourget 2025, le plus grand salon mondial de l’aéronautique et de la défense.Rejoignez-nous du 15 au 21 juin à Paris-Le Bourget pour découvrir nos solutions avancées d'interconnexion pour les industries aéronautique et de défense. Ce que vous pouvez attendre :
Temposonics Technology
The absolute, linear position sensors provided by Temposonics rely on the company's proprietary Temposonics magnetostrictive technology, which can determine position with a high level of precision and robustness.
863004ATLF | D-subminiature | Amphenol
Skip to the beginning of the images gallery . Overview. Description. D-Sub Accessories, Input Output connectors, Male Screw Lock. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I. China RoHS: Not Compliant. Low Halogen: Yes.
Series Five Lightweight Military Circular Connectors - Amphenol ...
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
L77SDC37S | D-Sub | Amphenol
Skip to the beginning of the images gallery . Overview. Description. D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 37 Position Receptacle, Flash Gold, Bright Tin Shell, 3.05mm (.120in) Clear Hole. Environmental Compliance.
Radarsonics | Traditional Transducers - Gemeco
Radarsonics The Airmar Technology traditional transducer - a trusted choice for boaters and fishermen alike! With its high-quality ceramic construction and advanced design, this transducer provides exceptional sound reception and transmission, ensuring accurate and reliable fishfinding and navigation performance. Whether you're targeting large game fish or simply navigating through tight ...
131-4118-21H | Paladin® | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® . Contact us today for more details of Paladin ® , Part number 131-4118-21H
U95T171100A | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95T171100A
HART-Enabled Vibration Transmitters - Wilcoxon Sensing Technologies
Standard. PCH420V-R6 - Velocity, user-configurable full scale, MIL-C-5015 connector PCH420V-M12 - Velocity, user-configurable full scale, M12 connector Hazardous area certified. Class I Division 2 and Zone 2 certified for use in hazardous locations. PCH420V-R6-HZ - Velocity, user-configurable full scale, MIL-C-5015 connector, Class I Div 2 PCH420V-M12-HZ - Velocity, user-configurable full ...
Evaluation et gestion des fournisseurs | Amphenol Socapex
Évaluation des fournisseurs. L'objectif de ce système est de fournir les meilleurs produits et services à nos clients, d'évaluer les fournisseurs de manière plus détaillée et plus précise et, enfin, de modifier nos structures d'entreprise et nos stratégies pour réussir, main dans la main avec nos fournisseurs et nos partenaires en matière d'approvisionnement mondial.
SJT - Série 38999 | Amphenol Socapex
Avantages du produit:. Protection des contacts (scoop proof) à 100 % - longueurs de base MIL-DTL-38999 Série I; Dimensions de montage standard - MIL-DTL-38999, dimensions de la Série II