Search Results for p4 mb connector คือ
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
EU RoHS II CoC - amphenol-aerospace.com
MB14R‐2241P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
This makes these connectors applicable for the most applications, but they may not be suitable for high performance applications. Bergstak is unique in this group because it has the capability for high-speed signaling. Card Edge - Only requires one connector, because the male connector is formed by plating pads on a PCB. Card edge PCBs can ...
FS4H6000 Receptacle Assembly Part Number Scheme - Amphenol Fiber ...
FS4H6000 Receptacle Assembly Part Number Scheme - Amphenol Fiber ...
Amphenol IDS-73-3
UTXTM PV Cable Connector The new UTX™ from Amphenol Industrial Solar Technologies (AIST) is a robust DC connector triple-certified to UL 6703 1500V, EN50521 1500V (Class A), and JET 1500V specifications, making it currently the only connector available for usage in all major global PV markets. The UTX™ is an evolution of AIST’s well-
Amphenol-Antenna-Endcap-P4-BB4L15&20-NB - Amphenol Antenna Solutions
Amphenol-Antenna-Endcap-P4-BB4L15&20-NB - Amphenol Antenna Solutions
THE NEXT-GENERATION INTEROPERABILITY STANDARD - SV Microwave
• Unique SV connector retention mechanism offers significant ease of assembly/disassembly. Contact Information: SV Microwave Domenic LoPresti dlopresti@svmicro.com (561) 840-1800 x173. ... connector platform offers the ability to scale from 80 Mb/s to over 10 Gb/s while retaining the same Vita 46 platform slot pitch at 20.3mm to 25.4mm.
HDM - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
PRODUKTPASS | GCB-B as per VG95234 - Amphenol-Air LB
Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234. They offer a high level of reliability, are waterproof, wear- and vibration-resistant and are particularly suitable for outdoor use where there is a lot of dirt. ... Amphenol_Marinebronze_Connectors_V171120 PDF | 4,04 MB Amphenol_GCB-B_V19012023 PDF | 5 ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.connectpositronic.com
www.connectpositronic.com
MB5RJN0901-KIT M23, 90° rotatable Receptacle Kit, Checkmate™
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MB5RJN0901-KIT M23, 90° rotatable Receptacle Kit, Checkmate™ Quick Locking, 9 positions, male pins, Standard flange (25.7x 25.7)-M23, 90° rotatable Re
Industrial Vibration Sensor Selection Made Easy - PCB
2 IndustrialVibrationSensorSelectionMadeEasy NineQuestionstoSuccessfullyIdentifytheSolutiontoYourApplication Selectingthebestaccelerometer ...
www.tpcwire.com
We would like to show you a description here but the site won’t allow us.
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
CUSTOMER OUTLINE DRAWING - amphenolrf.com
connector only, performance will vary based on board layout d. dielectric withstanding voltage: 500 vrms, min. 3. physical: a. durability: 1000 cycles min. b. engagement force: 2 lb (9 n) max c. disengagement force: 0.5 lb (2.2 n) min d. inner contact retention force: 1.5 lb (7 n) min
www.connectpositronic.com
www.connectpositronic.com
0406-0604s - Amphenol Antenna Solutions
Canister, 615 mm (2FT), 24-Port, Hexa-sector, XPOL, (12x) 1695-2690 | (12x) 3300-3800 MHz, Fixed Tilt
c:userspdf82-6556 - amphenolrf.com
Title: c:userspdf82-6556.ps Created Date: 3/19/2013 11:08:25 AM