Search Results for nylon plug
NEXUS
audio plug 5/22/95 item # part # qty description material 1 ap-176-1 1 shell ass'y glass filled nylon & 303 ss 2 ap-146-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber 5 ap-136-8 1 nut adapter aluminum, black chrome 6 ap-136-6 1 clamp shield, outer nickel plated brass 7 ...
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
3. ZYTEL INSERT — Durable fiberglass filled nylon insert. 4. MOLDED ASSEMBLY — DIN Plug is secured to the cord to seal the unit, preventing dust and moisture from damaging the internal wiring. 5. SURGE SUPPRESSION — Built into each Plug to protect against electrical spikes or surges. FeAtures & BeNeFIts 6.
Model W138A01/-0022 ICP® Pressure Sensor Installation and Operating Manua
closed at one end with conical-shaped delrin plug. The plug features a small hole for attachment of a weight. Other models feature a one-piece molded closed tube. 2.0 INSTALLATION, CABLE ATTACHMENT, AND SEALING THE CABLE/CONNECTOR ASSEMBLY Various methods are used to mount the 138 sensors for use in liquids.
RT072028PNHEC03 28 Position Jam Nut Receptacle, Male, Shell Size 20 ...
RB00011920 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 20. REQUEST A QUOTE. RT062028PNH Plug, 28 Position, Male, Shell Size 20. Compatible to part # UT062028PH, 192922-1290, G6B2028PN ... RT062028SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 28 Contacts, Size 16, 14-26AWG, 3A/500V, Shell ...
PwrBlade+™ Connector System - Amphenol CS
Housing Resin– Glass filled, Nylon, or other high performance resin rated flame retardant 94V-0 in accordance with UL-94. 5.3 Finish Standard PwrBlade+ contact plating refer to FCI 10116351. 5.4 Design and Construction Connectors shall be of the design, construction and physical dimensions specified on the applicable product drawings.
Model 672A02 EchoPlus® Wireless Junction Box (8-channels), 868 ... - PCB
vibration data collector, plug into the junction box BNC connector, and do detailed TWF and FFT analysis. The wireless measurements provided are: rms velocity, rms acceleration, true peak acceleration, and crest factor. The acceleration signals are passed through a 2 kHz high pass filter to provide more sensitivity for high frequency energy as
Related Items - Amphenol Sine
RT0W6106PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell Size 10 ... RB00011910 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 10. REQUEST A QUOTE. MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20, 20-28AWG.
RT0W71626SNH03 Jam Nut Receptacle, Female with Silicone Seal, 20AWG, 5A ...
RT0W61626SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, 20AWG, 5A/150V, Shell Size 16. ... RB00011916 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 16. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact.
DIN Connector Assemblies - TPC Wire
3. ZYTEL INSERT — Durable fiberglass filled nylon insert. 4. MOLDED ASSEMBLY — DIN Plug is secured to the cord to seal the unit, preventing dust and moisture from damaging the internal wiring. 5. SURGE SUPPRESSION — Built into each Plug to protect against electrical spikes or surges. FeAtures & BeNeFIts 6.
10132445-04LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek® Pwr 3.0 HCC, Plug Housing, 4 Positions, Black Color, GW Compatible. 10132449-0421GLF Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 4 Positions, GW Compatible PA9T, Tray packing.
RT001823PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring ...
RB00011918 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 18. REQUEST A QUOTE. MS16M23F Socket Contact, Machined, Gold Flash, Wire Range .75-1.5mm², 16-18 AWG. ... RT061823PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 18.
Industrial | Markets - Amphenol
Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination. The connector can resist voltages up to 2,500V. ... The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including ...
RT00188PNH Square Flange Receptacle, Male, 2.5mm, 23A/375V
RB00011918 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 18. REQUEST A QUOTE. RT06188PNH03 Plug, Male with Silicone Seal, 8 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 18 ... RT06188SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell ...
Quick-ConnexMini 16 AWG Quick-Connex Accessories Nano - TPC Wire
Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors 16 AWG Quick-Connex™ Accessories include 90° short elbow, closure caps, and adapters. These products are made of the highest quality materials to withstand the harsh industrial environments they are frequently used in.
RT071823PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RB00011918 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 18. REQUEST A QUOTE. MS16M23F Socket Contact, Machined, Gold Flash, Wire Range .75-1.5mm², 16-18 AWG. ... RT061823PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 18.
All Products - Amphenol
Braiding materials such as Nylon and Nomex are used for cable jacketing and vary based on operating temperature. Amphenol Pcd Over-Molded Cables Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. ... (PICMG) as the power interface for plug-in power supplies or ...
10132445-24LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek® Pwr 3.0 HCC, Plug Housing, 24 Positions, Black Color, GW Compatible. 10132449-2421GLF Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 24 Positions, GW Compatible PA9T, Tray packing.
Defense | Markets - Amphenol
Self-locking plug with sleeves and spacers defined in MIL-C-5015/EN2591. Amphenol SOCAPEX ACA-B Series ... Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.
DIN Connector Assemblies — Sub-Micro DIN — 9.4 mm
3. ZYTEL INSERT — Durable fiberglass filled nylon insert. 4. MOLDED ASSEMBLY — DIN Plug is secured to the cord to seal the unit, preventing dust and moisture from damaging the internal wiring. 5. VARISTOR SURGE SUPPRESSION — Built into each Plug to protect against electrical spikes or surges. • Connection Voltage: 6 – 24V AC/DC or ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.