Search Results for nvidia rtx 1000 ada
High Power Matrix 38999 Connector - Amphenol Aerospace
1000 HR Reach & RoHS compliant AP-93 Plating available; Rapid prototypes available through Amphenol Tracer Service; Documents Videos Complementary Products Request Quote. Matrix 38999 Product Data Sheet Amphenol's Matrix 38999 series combines the best of the both 5015 and D38999 Military connectors. This new series uses Mil-Qualified inserts ...
C 091 A/B/D Series - Amphenol Sine
Gold ≥ 1000 mating cycles Materials Housing material brass or zinc die cast nickel plated or thermoplast Dielectric material thermoplastic Contact plating silver plated / gold plated 5) Further Characteristics Termination technique solder, crimp Wire gauge solder: ≤ 0,5 mm2 / 20 AWG crimp: 2 - 6 pol (excluding 5S): 0,09 - 1,00 mm2 / 28 - 18 AWG
Interconnect Solution in Automated Test Equipment
at least 1,000 cycles in a blind mate use case. TR’s unique interface design also enables much tighter density at 2.54mm pitch signal-to-signal, which is the tightest achievable with the type of coax cable being used. This is what enabled the ATE manufacturer to fit 32 RF channels within the the front panel of a
XMAPD10-2-8-2S - Model - XMA Corp
mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches c apply before / after processing material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
IECEx - PCB
1 800 828 8840 | pcb.com. MODELS . 352A71, 352A72, 352A73 & 352A74. TEARDROP ICP ® ACCELEROMETERS . WITH FLEXIBLE, INTEGRAL CABLE n Very small teardrop-shape n Flexible integral cable for easy routing in tight spaces
ExaMAX® 56Gb/s High Speed Orthogonal Connector System - Amphenol CS
wwwamphenol-cscom Disclaimer Please note that the above information is subect to change without notice ExaMAX® 56Gb/s High Speed Orthogonal Connector System MATERIAL § Contacts: High performance copper alloy § Plating(s): Performance-based plating at separable interface (Telcordia GR-1217-CORE) Tin
SENSORS FOR ROAD LOAD MEASUREMENTS - PCB
COMPONENT STRESS . PROFILING LOAD CELLS & STRAIN SENSORS LOW PROFILE LOAD CELLS MODELS 1203-01A / 03A / 05A. n. Sensitivity: 2 / 2 / 3 mV/V. n. Measurement Range: 500 / 2000 / 10,000 lb
10123536-101LF | Amphenol Global Search | Amphenol
AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle. 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations.
Model 3713E112G Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 g ... - PCB
Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Introduction to Charge Mode Accelerometers | PCB Piezotronics
A charge mode accelerometer is a sensor that generates an electrical output proportional to applied acceleration. They are ideal for high temperature vibration applications because they lack internal microelectronics which limits the use of ICP® sensors to about 325 °F.
AT-4500 TELEMETRY SIMPLIFIED INDUCTION - PCB
2000, 1000, 200, 20 and 2 Hz output filtering selectable. (Optionally, up to 8.3 kHz bandwidth) Output Gain User selectable factors of 0.25 to 1.5x Zero (offset) Trim pot and coarse adjustment total of ±40% of full scale range Symmetry Trim pot adjustment ±0.5% of full scale + or – single side adjustment range Shaft Diameter Range
PA-USB/485-2 - Optimizer RT® - RFS Technologies
1000: Baud Rate: 9600, 38400 or 115200 bauds: Mechanical Specifications. Connectors: Female 8 pins circular connector conforming to IEC60130-9: Techn. Application: Wireless Communication: Dimensions, H x W x D: mm (in) 116 x 60 x 30 (4.52 x 2.36 x 1.18) External Document Links. PA-USB/485-2 Installation Instructions. Notes.
Revision “A” - Amphenol Aerospace
Insulation Resistance 1000 Mega Ω 5.2 Voltage Description Agency Working DWV Signal UL 48 VAC (RMS) 250 VAC (RMS) 500 VAC (RMS) Power UL 48 VAC (RMS) 250 VAC (RMS) 500 VAC (RMS) 6.0 CURRENT AND TEMPERATURE RATINGS
9501-5003-10 - Model - XMA Corp
mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches c see notes apply before / after processing see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101
Model 483A Multi-Channel Rack Power Unit Installation and ... - PCB
Model Number 483A MULTI-CHANNEL RACK POWER UNIT Revision: E ECN #: 40512 Performance ENGLISH SI Channels 12 12 Sensor Input Type(s) ICP® ICP® Voltage Gain(± 1 %) 1:1 1:1
10112632-101lf | Amphenol Global Search | Amphenol
10112632-101lf | Amphenol Global Search | Amphenol 10165326-301LF | ExaMAX ® | Amphenol 10165329-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 6-Pair, 8 column, 160 position, Right Angle Receptacle, No Guide Pin. ... 10112626-101LF | Amphenol Global Search | Amphenol. 10123420-101LF.
MODEL 378A12 1/4 PRESSURE FIELD MICROPHONE & PREAMPLIFIER - pcb.com
pcb.com | 1 800 828 8840 USE OF MODEL 378A12. Model 378A12 is a 1/4 in (6 mm) prepolarized microphone and . preamplifier system. Model 378A12's 182 dB, 3% distortion rating,