Search Results for npc-1210-050-d-3-n
Francuska Sud Est | Amfenol Socapex
Povratak PS serija: Pover Devices Solutions. Pretvarači snage; Jedinice za distribuciju električne energije; USB tasteri i ekstenderi
SOLUCIONES PARA LA INDUSTRIA AUTOMOTRIZ - offers.tpcwire.com
Fuente: Informe de TPC de análisis de costo y valor n.° 1361. Ahorro total en material y mano de obra = $11,747. Aumento de la producción = 138 horas. $2,000. $0 $4,000. $6,000 $8,000. $10,000 $12,000. $14,000. $8,064. $13,104 $1,147. $1,357 $5,040. $210. Costo del producto + Costo de mano = de obra Costo total. PRODUCTO ACTUAL VERSUS ...
TITLE: DWG NO - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ) ip69k( mated condition ) 3.6 mating cycle durability: 100 cycles
DESCRIPTION L I S T A m p h e n o l
13.0 m8x1.25 rthp0161p*-m1 xxxx ø25.3 ø3.2(4x) of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rthp0161p*-m1 eco-mate,receptacle,8mm single pin contact,screw barrel type,flange wall mounting b1 - release new dwg format 08/14/14 drack see part number chart materials list
Model CA102B18 | PCB Piezotronics (de)
Model CA102B18:High frequency ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated, ablative coating (de)
FSMA 905-Stecker mit Sechskant FSMA 905-Connector with hexagonal
Anschluss für Kabel-Ø Cable Ø 0,9 mm –3,5 mm Zugentlastung** Cable retention** ≥ 150 N Anmerkungen: * Abhängig von Faser und Verarbeitung ** Abhängig vom Kabel Notes: * Loss depends on termination and fiber ** Depends on cable. Amphenol Sekundär-Coating 900 pm Primär-Coating 250 um . . Faser 125 um Kevlar Gesamtlänge
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Amphenol-Air LB | PRODUKTPASS | Elektrisch leitende Dichtungen
Für Frequenzbereiche von 15KHz bis 4GHz: Dichtungen für Steckdosen mit Vierkantflansch für Montageart: Vorderwand und Hinterwand, Dichtungen für Steckdosen mit Einlochbefestigung, Dichtungen für Schutzkappen, Dichtungen für D-SUB-Steckverbinder.
Amphenol Aerospace
3. Strip cable dielectric to expose cable center conductor as illustrated. C. 1. Slide rear insulator, large inside diameter end first, over cable center con ductor un-til cable dielectric butts the inside shoulder of rear insulator. 2. Pre-tin the inner contact wire well. Then solder the cable center conductor into the inner contact wire well.
URM 8-fach-Stecker URM 8-fold-Connector - amphenol-po.de
Merkmale Modularer Aufbau Hohe Packungsdichte Hohe Flexibilität Einfache Handhabung Schnelle Installation URM 8-fach-Stecker URM 8-fold-Connector
Amphenol PCD Shenzhen
PRODUCT TYPE SIGNAL CONNECTOR (76) TERMINAL BLOCK (3) DSUB EMI SHIELDED HOUSING (0) POWER CONNECTOR (247) Home > CHD. CHD Filter Options CHD10. CHD14. Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
SMC Series - Amphenol Canada
SMC Series. Created as an alternative to current industry offerings, this connector series targets high-performance, high-altitude, and high-reliability mission-critical applications for both military and commercial airborne use.
1 2 3 4 5 6 7 8 A 15.0 B C 8.33 TYP 4 - amphenol-gec.com
135°TYP 3 135°TYP 3 上模 下模 upper die lower die 8.33 TYP 4 8.33 TYP 4 Crimping die for the 70mm² copper ring of Gen II NOTE : The crimping die for the No.84100298 HS shielded cable (70mm²) 注意: 压接模适用于编号84100298 的HS 屏蔽线缆(70平方) Angles %%P30' 3 PL DEC %%P. 2 PL DEC %%P. 1 PL DEC %%P. 2) Tolerances are ...
www.amphenol-industrial.com
BEGIN:VCARD VERSION:4.0 ADR;TYPE=work:;;;;; ADR;TYPE=home:;;;;; ADR;TYPE=other:;;;;; N:Ehlen;Ray;;;; FN:NAME:Ray Ehlen ORG:;;; ORG:Amphenol Industrial Products Group ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Ausbildungsberufe - temposonics.com
Bei Temposonics können Sie Ihre Karriere langfristig planen und gemeinsam mit uns gestalten! Werden Sie Teil unseres innovativen Teams und lassen Sie sich von den unzähligen Einsatzmöglichkeiten unserer Produkte und unserer Mitarbeiter begeistern!
RT06144PNHEC Plug, Male with O-ring Seal and End Cap with Individual ...
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A. REQUEST A QUOTE. SS12A1T Socket Contact, Stamped, Tin, Size 2.5mm, Wire Range 14-12 AWG. REQUEST A QUOTE. RT00144PNHEC03 4 Position Square Flange Receptacle, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing.
Qual a diferença entre Fibra Óptica e Fibra Ótica? | Amphenol
A partir de 1979, o Monte D’Este estabeleceu uma parceria de tecnologia com a Mitsubishi Cable na época, uma das cinco maiores fabricantes de fios e cabos do Japão. Consolidando sua posição no mercado de telecomunicações, a Monte D’Este cresceu e tornou-se detentora da maior parte do mercado de cabos especiais, destacando-se pela ...
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08