Search Results for npc-1210-030-d-1-l
Customer Drawing - amphenol-gec.com
1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International Asia. 版次 第 ...
11mm AK2 ferrite 90° - Amphenol Automotive
Produktbeschreibung Pigtail mit verschiedenen Kabellängen geliefert Einzelne Leitung Verdrilltes Kabel Ummanteltes Kabel
Pressure/Temperature Real-Time Data Logger - KAYE
Starting at 1 sec: Data Storage: 100.000 Samples retained in non-volatile memory: Real-Time Clock Accuracy < 15sec/day: Kaye ValProbe RT Generic Specifications: Calibration: NVLAP/DAkkS Calibration: Verification: Automated User Verification capability: Environmental Pressure: 0-5bar absolute:
DESCRIPTION L I S T A m p h e n o l
1 1 A2 AHDM04-24-16PN RECEPT.,24 SZ,16 PIN,STND ARRANGEMENT,NORMAL SEAL,AHDM SERIES MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1 ...
EU RoHS II CoC - amphenol-aerospace.com
K l W E µ u h Z },^ // } u o ] v W lW } µ ] ] } v Æ u ] } v ~/ ( o ] o í ì r ò ò ì õ ó ñ r õ ò z ^ KEE dKZ U > dZ/ > U Z Wd > ò ~
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
The SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB 3811-60005 with push-on coupling. Check out the features and specifications now!
Kaye Validator 2000
O sitema Validador 2000 fornece precisão, confiabilidade e desempenho comprovado em processos de validação térmica com fio
C146 D (高密度)インサート C146 10B007 000 2
din en 60664-1 / iec 60664-1 : 250v~400v用特殊インサート配列あり (600 v ul / csa) 定格インパルス耐電圧: din en 60664-1 / iec 60664-1 : 4000v : 定格電流 (@40℃) 16 a: 耐電圧: din en 60512-2, test 4a / iec 60512-2, test 4a : 2200 v: 設置カテゴリ: din en 60664-1 / iec 60664-1 : iii : 絶縁材料グループ
Search - kayeinstruments.com
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}
安费诺(常州)电子有限公司 - amphenol-gec.com
1芯. 180度水平安装铜排端子; 90度垂直安装铜排端子; 500安培. 1芯. 180度水平安装铜排端子; 螺栓端子; 圆管端子; 90度垂直安装铜排端子; 插头. 120安培. 1芯. 注塑式直头插头; 注塑式弯头插头; 2芯. 组装式直头屏蔽款插头; 组装式弯头屏蔽款插头; 注塑式直头插头 ...
Divertissement - Amphenol Socapex
Le connecteur Socapex, ou "Soca" dans le domaine du divertissement, a été créé par Amphenol Socapex en 1961 pour répondre aux exigences de l'industrie du divertissement.Sa conception modulaire convient à diverses applications telles que l'éclairage de scène, les systèmes audio et la production vidéo. Reconnu pour sa robustesse, sa facilité d'assemblage et son verrouillage sécurisé ...
Suíça | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Amphenol Air LB | Connecteurs aéronautiques électriques, optiques ...
We would like to show you a description here but the site won’t allow us.
USB 连接器 | 安费诺亮泰 - amphenolltw.com
USB Type A 连接器防水等级达 IP67, 提供额定电流为 1.5 安培的 USB 2.0 及 USB 3.2 Gen 1 标准。
Historia ASF | Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
rt0w01210pnhec03r | Amphenol Global Search | Amphenol
rt06128snhec03 | Amphenol Global Search | Amphenol ECOMATE RM,PLUG, SIZE 12,8POS,SOCKET,END CAP. B B4 NONE 1 1 Tommy B2 Update the Drawing Sep-29-2016 Regan Tommy B3 Update the Drawing May-27-2019 Flan Tommy B4 ADD KEY ICON Jun-12-2020 Ronald Tommy Contact Size Insulation Overall Diameter(min-max) 16# Ø2.0mm - Ø3.2mm Ø26.1 Ø23.6 33.1 REF ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.