Search Results for nm94x connector
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-822 PDF Customer Drawing (Size: 118 kb) 083-822 STP 3D Model (Size: 777 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259: Body Finish:
10133027-101LF | Amphenol Global Search | Amphenol
10133084-101LF. OCTIS™ - Input Output Connectors, Board connector for 2 pos power with PIP termination. ... 10133027-101lf | Amphenol Global Search | Amphenol 10137002-101lf | Amphenol Global Search | Amphenol 10154117-101lf. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 8-Pair, 8 column, 208 position, Right Angle Orthogonal Header ...
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
DT connector system: IP67/IP69K (connectors correctly fitted), EN 60529 Ingress protection – Sensor housing IP67, EN 60529 Shock 100 g (11 ms) single shock per axis, IEC 60068-2-27 50 g (11 ms) at 1000 shocks per axis, IEC 60068-2-29 Vibration Operational sine vibration test IEC 60068-2-6:
RP-SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132234RP PDF Customer Drawing (Size: 221 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Straight PCB Jack Through Hole 75 Ohm | 031-5329-72RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 031-5329-72RFX PDF Customer Drawing (Size: 106 kb) 031-5329-72rfx IGS 3D Model (Size: 474 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
031-2221 | Amphenol Global Search | Amphenol
Description RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately Downloads FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb) FM4-NZSJ-C30W0 STP 3D Model (Size: 5728 kb ) ... 031-2221 | Amphenol Global ...
TEMPOSONICS LP
C = Integral Connector (mating connector ordered separately) G = 7-pin Micro connector (CEapproved) L = Cable (7 ft.)with pigtail connection M = Cable (7 ft.) with pigtail connection; configured for dual rod ends, kit included - P/N 251411 H = Cable (7 ft.)with attached connector J = Cable (7 ft.)with attached connector; configured for dual rod ...
7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 272108 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C38 (Size: 18 kb) 031-5677 PDF Customer Drawing (Size: 190 kb) 031-5677 STP 3D Model (Size: 540 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
mini coax | Amphenol Global Search | Amphenol
Search Results for mini coax 2.2-5 Connectors - RF Connectors - Amphenol RF Amphenol RF offers a broad range of radio frequency 2.2-5 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. ... RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC ...
QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 930-117J-51S PDF Customer Drawing (Size: 206 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Amphenol's Leadership in Industrial Standards
Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018.
The Essential Role of Cables in Data Center Start-ups & Infrastructure
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm. Downloads. 122168 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421A2-NT3G-58CU-50: Body Finish: Nickel: Body Material: Brass:
mil-c-5015 | Amphenol Global Search | Amphenol
MIL-C-5015 • Sealed connectors capable of 1500 VRMS at 70,000 ft. altitude • Vibration resistance of 10 to 2,000 cps at 20Gs • Interfacial seal of neoprene rubber with individual contact barriers • Moisture resistance exceeds MIL-C-5015 require-ments with potting • UL approved recognition file E115497 CUSTOMER OPTIONS • Five shell
SMA Straight Crimp Jack Times LMR-195 Optimized Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack Times LMR-195 Optimized Bulkhead 50 Ohm. Downloads. 132454 PDF Customer Drawing (Size: 266 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Press Releases - Temposonics
Temposonics, an Amphenol (NYSE: APH) company, announces the new DT connector system for magnetostrictive position sensors. Full story. TEMPOSONICS EXPANDS THE LL-SERIES FEATURING THE LLH LIQUID LEVEL TRANSMITTER. Dec 13, 2022 by Temposonics Cary, N.C. – Temposoncis, an Amphenol (NYSE: APH) company, announces the expansion of the LL-Series ...
MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm | 252119-75 - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm. Downloads. 252119-75 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G ...
RF Connector BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70543-12G PDF Customer Drawing (Size: 137 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172111 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)