Search Results for nm94x connector
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112575 STP 3D Model (Size: 1063 kb ) 112575 PDF Customer Drawing (Size: 286 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6351D4-ND3G-50: Body Finish: Nickel:
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 172132 PDF Customer Drawing (Size: 321 kb) 172132 STP 3D Model (Size: 1860 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
fk6312bw-102-tt5g | Amphenol Global Search | Amphenol
109322-07 | Amphenol Global Search | Amphenol Search Results for FK6312BW-102-TT5G-50 FAKRA CONNECTOR SERIES - Amphenol RF Impedance 50 Ohm Frequency Range DC - 6 GHz Voltage Rating 335 Volts RMS Continuous Dielectric Withstanding Voltage 800 VRMS Max VSWR (Return Loss) DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2
BNC Straight Crimp Jack Belden 1505A AT&T 734 75 Ohm
RF Connector BNC Straight Crimp Jack Belden 1505A AT&T 734 75 Ohm. Downloads. 112973 PDF Customer Drawing (Size: 44 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121A2-NT3G-734A-75: Body Finish: Nickel:
Amphenol Precision Optics GmbH. | Amphenol Precision Optics
Connectors with metal ferrules (FSMA connectors) and the future-oriented multi-fiber infrastructure system URM are part of Amphenol Precision Optics's range of tools. Our product portfolio is completed with user and maintenance-friendly polishing machines APC8010 and SPM2 for the assembly of fibre optic cables. A perfect result is guaranteed by ...
BNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 ...
RF Connector BNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm. Downloads. 112710 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1181A3-N/3GT3G-.25-50: Body Finish: Nickel/Gold: Body Material:
SFF-8639 | Amphenol Global Search | Amphenol
The 29-position, SAS receptacle and plug connectors enable the implementation of the high-speed, Serial Attached SCSI (SAS) hard disk drive (HDD) interface that is replacing the SCSI drive connection in enterprise storage applications in servers and storage systems. This range conforms to SFF8482, SFF8680 and is capable of meeting up to 12Gb/s.
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132234 STP 3D Model (Size: 222 kb ) 132234 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
N-Type Straight Clamp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Clamp Jack Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. Assembly Instructions C8 (Size: 26 kb) 082-209-1006 PDF Customer Drawing (Size: 266 kb) 082-209-1006 IGS 3D Model (Size: 937 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
UG-290A/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
m39029 | Amphenol Global Search | Amphenol
Fully interchangable with M39029 pins; Available in any Amphenol connector series; 10%-20% improved ampacity; Technical Information Documents Videos Complementary Products Request Quote. Heat Rise Testing Data. HCP Contact Data Sheet High Current Pins to get your connections closer to uncut wire than ever before View ...
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
RF Connector BNC Straight Clamp Plug 50 Ohm. Downloads. 031-6116 PDF Customer Drawing (Size: 136 kb) 031-6116 STP 3D Model (Size: 297 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
RF Connector N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172176-10 PDF Customer Drawing (Size: 43 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
N-Type Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 172235 STP 3D Model (Size: 417 kb ) 172235 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 082-6446 PDF Customer Drawing (Size: 256 kb) 82-6446 STP 3D Model (Size: 1884 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
UG-1185A/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol
We would like to show you a description here but the site won’t allow us.
HD-BNC Straight Crimp Plug Belden 1695A 75 Ohm | 034-1027 - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1695A 75 Ohm. Downloads. 034-1027 PDF Customer Drawing (Size: 177 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
SMA Panel Mount Right Angle Jack 4-Hole Flange Solder RG-405 0.086-inch ...
RF Connector SMA Panel Mount Right Angle Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132293 PDF Customer Drawing (Size: 37 kb) 132293 STP 3D Model (Size: 453 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5540-1010 PDF Customer Drawing (Size: 231 kb) 031-5540-1010 IGS 3D Model (Size: 2863 kb ) 031-5540-1010 STP 3D Model (Size: 928 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.