Search Results for ms3471w14-4sw-usb2
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
Amphenol /Matrix MIL-C-26482, Series 2 Connectors
Should more information be required concerning the connectors covered in this publication, or if special application needs arise, please contact: Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone 607-563-5011 Fax: 607-563-5157 Web site: www.Amphenol-Aerospace.com.
PT / 26482 Series I - Amphenol Industrial Operations
Resilient Neoprene Insert. Variety of Shell Styles. Available with Solder, Crimp, PCB, Coax, Thermocouple, or Hermetic. Contacts Plated with Gold. Intermateable/Interchangeable with Cannon’s KPT Series. Variety of Finishes Available. Specifications. Electrical. Voltage. 600V ~1000V AC. Current Rating. 7.5A ~ 23A. Number of contacts. 1 to 61.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Alternate to Cadmium Platings. RoHS compliant, hexavalent chromium-free, alternate-to-cadmium plating options for Mil-Spec type connectors. Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
USBF TV - Rugged Ethernet, USB & Display connectors | Amphenol Socapex
Part Number : USBFTV. Rugged Ethernet, USB & Display connectors. USBF TV. Reinforced USB2.0 connectors for harsh environments. Key features. Based on MIL-DTL-38999 series III. Threaded locking mechanism. Sealed against fluids and dusts (IP68) Available in USB 3.0. Applications. Battlefield Communication. Grounded vehicles. Military avionics.
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. IP67 environmental sealing protects against water and dust.
The High Power Solutions from Minitek® Pwr Connector System - Amphenol CS
The Minitek ® Pwr BMI connectors are offered in 4.20mm and 3.00mm pitch sizes with a current rating of 9A per contact and 5A per contact respectively. The Minitek ® Pwr 5.7 is a flexible and comprehensive solution for power applications with a high current rating of up to 23A per contact. Check out more on FCI Basics’ Minitek ® Pwr connectors.
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
Rugged USB 3.0 | Input Output Connectors | Amphenol
Connectors mate with any certified standard USB2.0 or USB3.0 Type A Plug; Friendly mating interface; Achieve data rate up to 5 Gb/s (USB3.1 Gen 1) Upgraded data transmission to support busy data flow; RoHS compliant; Meets environmental, health and safety requirements
Driving Safe with LV214 and USCAR Standards - Amphenol CS
This connector system is suitable for demanding applications, particularly in Battery Management Systems (BMS) for the automotive industry, complying with the rigorous USCAR-2 standard or QC-T1067.1-2017 and LV 214 S2 specifications.
Literature | Amphenol Aerospace
GT Series Catalog. Designed originally for use by the military, the heavy duty GT connector has become widely used in commercial, geophysical, aerospace, ground support and shipboard applications. It is the preferred connector for mass transit. View Download.
The Next Generation Auto Standard - Amphenol CS
Amphenol ICC’s Minitek MicroSpace ™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5 and 1.27mm pitch. It has many advantages over its USCAR certified counterparts. The Minitek MicroSpace ™ has an operating temperature of 130̊ C which makes it suitable to be even used inside an engine.
Minitek MicroSpaceXS™ for Automotive Applications - Amphenol CS
Check out Minitek MicroSpaceXS ™ for advanced automotive applications. Amphenol’s Minitek MicroSpace™ Crimp-to-Wire connector offers a unique design that enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch and is designed for use in many automotive applications.
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
USB 2.0 Connector 0.5GB/S CONSUMER INTERFACE FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in...
USB 3.1 Gen 2 - GSB4X Series | Input Output Connectors - Amphenol CS
Description. COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS. Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
USB 4 Gen 3 Type C | Input Output Connectors | Amphenol
USB4 Gen 3 Type-C connector supports DisplayPort protocol to drive multiple 4K UHD at 60Hz. They are also backward compatible with USB 3.2, USB 2.0, and Thunderbolt 3 which means all-in-one simplicity between device connections.
Minitek MicroSpace™ Connectors for 48V Automotive Technology
This adds to the fuel efficiency and makes the environment greener. Amphenol ICC’s Minitek MicroSpace ™ can support 48V battery technology with 3 pitch sizes – 1.27mm, 1.50mm and 1.80mm. It is one of the smallest automotive-qualified connector with an operating voltage of 48V.
USB 3.2 GEN 1 Type Micro B | Input Output Connectors | Amphenol
Over 10X performance increase over USB 2.0; Backward compatible with USB 2.0; High-speed 5Gb/s transmission; Optimized Power Efficiency; Fast Sync-N-Go
Reversible USB Type C connectors for Modern Consumer Applications
USB Type Connectors from Amphenol. Amphenol provides USB Type C that supports a variety of protocols such as USB2.0/3.0/3.1.The Lite version of USB 2.0 Type C connectors come with top and middle mount options in 16 pins. With a speed performance of 480Mb/s, these connectors offer a current rating of 5A and a power rating of up to 100W.
USB 3.1 Micro - GSB343 Series | Input Output Connectors - Amphenol CS
Features & Benefits. Target Markets & Applications. Amphenol USB 3.1 Micro - GSB343 Series Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to.