Search Results for ms3106b18-10s
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
07 0.75 19.05 0.88 22.23 1.50 38.10 BACKSHELLS. Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B. Max C Max. D Max. E Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm 20 03 20 / 21
MS3476L12-8 | Amphenol Global Search | Amphenol
ms3476 | Amphenol Global Search | Amphenol 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 38999 III T I II Access Auacon MIL-DTL-27599 Hermetics Contact Size JT II LJT I TV III III JT/LJT Solder Crimp Class H Y TV* Service Rating Total Contacts 23 HD 22D 22M 22 20 16 12 ... 26482 series 2 3d ...
Battery Backup Unit Cabinets (CUBE BBU Series)
Supports 5-10 Strings of Ni-Cd or VRLA Batteries, 24V or 48V Strings. CUBE-BBU 2V Solutions. 86. 36. 67. Supports 1 String of 2V VRLA Batteries, 48V Strings. Related Products. Cabinet Accessories See Products. Addtional Outdoor Cabinets. Sectionalizer Cabinets See Products. Pad Mount Equipment Cabinets (CUBE PM Series)
1350-1517 MHz - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical. Title: 5227000.indd Author: nramos Created Date: 12/14/2015 7:44:01 AM ...
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
L = 81mm W = 21mm RADSOK® size = 5.7mm Notice: Specificationsare subject to change without notice. Contact your nearest Amphenol Corporation Sales Officefor the latest specifications.All statements, information and data given herein are believed to be accurate and reliable but
ipt2p06 | Amphenol Global Search | Amphenol
ipt2p06 | Amphenol Global Search | Amphenol Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin ...
Cold Shrink Tube - Amphenol Antenna Solutions
Volume Resistivity ASTM D257-14 1.3∙1017 Ωcm Electrical Strength ASTM D149-09 (2013) 24KV/mm Vertical Burning UL 94-2013 V-0 Ultraviolet aging ASTM G154-12a No Cracks Ozone Aging ASTM D1149-07 (2012) No Cracks Mold Experiment IEC 60068-2-10:2005 0 Level Use --- Indoor / Outdoor Protection Grade IEC 60529:2013 IPX8 Lifespan --- 30 years
Amphenol Thermometrics, Inc.
Initial Reg Date: 10-Dec-2015 Issued: 10-Dec-2024 Expires: 09-Dec-2027 . ACCREDITED MANAGEMENT SYSTEMS CERTIFICATION BODY Certification PERFORMANCE REVIEW INSTITUTE . Author: Susan Wagner Created Date:
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. Connector. Shell Size. A Ø Max. B Max. CØ Min. D Ø Max. inch. mm. inch. mm. inch. mm. inch. mm. 8. 8. 0.62. 15.67. 1.19. 30.15. 0. ...
PCB Connector Evaluation Kits - SV Microwave
1.10 1.20 1.30 1.40 1.50 1.60 1.70 1.80 1.90 2.00 0 5 10 15 20 25 30 35 40 VSWR. Image Sample Connector Suggested Part Number Reference Connector SMP Surface Mount 1211-40004 Solderless Edge Launch* SMP Edge Launch 1211-66138 SMPM Surface Mount 3287-6101 SMPM Edge Launch 3211-60035
D D - A NEXUS
10-cond plug a new release 4/2 panel mount 2012 hr jul-05-11 item # part # qty description 1map-60-15 plug housing ass'y 2 map-60-13 1 o-ring, panel mount 3 map-60-14 1 nut (panel mount) hr recommended panel cutout 3 2 1. created date:
MMU3xxx Catalog - Amphenol Antenna Solutions
MMU3xxx Electrical Characteristics Frequency range 68..470 MHz Model number options (xxx) Model Number MMU3072 MMU3082 MMU3088 MMU3118 MMU3160 MMU3176 MMU3415
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS
10 1.250 31.75 1.687 42.85 15 11 1.375 34.93 1.812 46.02 15 MIL-DTL-38999 Series III & IV Connector Group L Contact backshells@amphenolpcd.com. Created Date:
6886608NG - amphenol-antennas.com
(2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
m39029 | Amphenol Global Search | Amphenol
Find various products and information related to M39029 /56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions.
EQ-P1010-DF-CF - andrew.com
Concealed Foot Equipment Platform, 10 ft x 10 ft, base with ten displacement feet Product Classification Product Type Equipment platform system General Specifications Legs, quantity 10 Dimensions Height 627.126 mm | 24.69 in Width 3048 mm | 120 in Length 3048 mm | 120 in Material Specifications
ORDERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS)
(2x) 4.3-10 or 7/16-DIN Female (2x) 4.3-10 or 7/16-DIN Female (2x) 4.3-10 or 7/16-DIN Female (2x) 4.3-10 or 7/16-DIN Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Locations | Amphenol Advanced Sensors
Building 10, Jinton Industrial Park, No. 8 Xihu Road, Wujin High-Tech Development Zone, Changzhou, Jiangsu - 213164, China Phone: +86-519-83055188 Service Hotline: 400 620 8986. Ningde, China. Amphenol (Ningde) Electronics Co., Ltd #18 Standard Factory 3rd Floor Dong Qiao Industrial Concentration Zone
Light Weight Hermetic Air A tight Air 5.4. Amphenol tight Amphenol A ...
10 Wall Mount Receptacle with Clinch Nuts 12 Box Mount Receptacle with Clinch Nuts 17 Jam Nut Receptacle with Standoff HOW TO ORDER: AIRTIGHT 38999 4. Shell Size & Insert Arrangement See Circular 38999 Catalog or reference MIL-STD-38999 for available insert arrangements 3. Service Class DR Electroless Nickel R o H S A m p he n o l E U / 20 9 5 ...