Search Results for ms3106 spec
Catalogs, Brochures & User Manuals - Amphenol Antenna Solutions
Resources Resources Brochures & Catalogs Small Cell Antennas Quick Reference Guide Venues & Private Networks Antenna Selection Guide In-Building Antenna Solutions 2024 Base Station Antennas EMEA Catalog
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0203SxH-16C REV B1
PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM
PRO-LNA-350-520-... - AMPHENOL PROCOM
Specifications. Electrical; Model: PRO-LNA-350-520-... Frequency: 350 - 520 MHz: Amp. Gain: 19 dB ± 2 dB: Max. Output Power @ 1 dB Compression (P1dB) > 17 dBm: Noise Figure: 1.5 dB, typ. 1.2 dB @ 23 °C: Output 3. Order Intercept point (OIP3) > 33 dBm:
PRO-PHY450-2DI
Model Product No. PRO-PHY450-2DI-35: Contact for product no. Add to quote: PRO-PHY450-2DI-100: Contact for product no. Add to quote
CEAR-12-214 - Universal connect - RFS Technologies
Temperature Specifications. Installation Temperature °C (°F)-50 to 85 (-58 to 185 ) Operation Temperature °C (°F)-50 to 85 (-58 to 185 ) Storage Temperature °C (°F)-50 to 85 (-58 to 185 ) Packaging Information. Package Quantity: 1: Instance of installation. The shown grounding wire is not included. Legal mentions;
4 pin connector | Amphenol Global Search | Amphenol
ELECTRICAL CONNECTOR 4 - PIN.010 [0.25] .875 [ 22.23] SHELL-CASE GROUND. 6. TRANSMITTER WITH MIL CONNECTOR. MODELS 640B00, 640B01, 640B02. n. Small footprint for installation in tight spaces. n. Ideal for monitoring slower rotating machinery including fans and paper machine rolls. SPECIFICATIONS. Model Number. 640B00: 640B01.
6U VPX 24-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol’s Rugged 24 Channel 6U VPX Ethernet Switch features an integrated high–speed ARM Cortez-A9 processor, embedded Cortex-R5 processor and consists of 16 channels of 1GBase-T, four channels of 10GBase-T, and four channels of 10GBase-KR.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. 38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. 38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. ...
Antennes omnidirectionnelles 7073147 - amphenolprocom.com
A rugged and durable Colinear antenna designed for VHF Trunked Radio applications. hese antennas are housed inside a high-strength, glassfibre shroud and manufactured to the highest quality standards insuring long term, reliable operation.
SCFF On-Board Transceiver - アンフェノールジャパン株式会社
interface complying with SFF-8431 specs for high-speed interfaces, the SCFF is state of the product. Die casting housing that uses 2x less board space. than SFP+ form factor. Industrial Control Military Vehicles. Commercial Aerospace. Military aerospace. G. R. A D E MIL-AERO. STD-883 SHOCK & VIBE
Power Converters - Amphenol Socapex
Our Power Supplies are designed to meet the stringent demands of modern warfare. With a large range of 28V AC/DC, DC/DC and DC/AC inverters including VME standards and VITA62 VPX Power Supplies, our solutions ensure a steady, dependable power source for critical systems. Our solutions are designed to meet MIL-STD-461, MIL-STD-704,MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160 and DEF ...
Application SpotlightApplication Spotlight
Application SpotlightApplication Spotlight Temperature Sensing in Medical Devices Amphenol Advanced Sensors AAS-930-262A 03/2020 www.amphenol-sensors.com
1300EV Industrial Ethernet Connectors For Industrial, Commercial ...
SPECIFICATIONS. Panel Cut-Out. Number of Poles. Max Wire Gauge. Operating Voltage Max. Operating Current Max (A) Dielectric Withstanding Voltage. 8. 24/26. 150VAC: 1.5A @ 25C. 1,000VAC: STANDARD HOUSING OPTIONS. Plug Housing (Flex Nut Strain Relief) Front Panel. Standard color is black on black. See our online configurator for color options at :
PRO-LNA-350-520-... - AMPHENOL PROCOM
Specifications. Electrical; Model: PRO-LNA-350-520-... Frequency: 350 - 520 MHz: Amp. Gain: 19 dB ± 2 dB: Max. Output Power @ 1 dB Compression (P1dB) > 17 dBm: Noise Figure: 1.5 dB, typ. 1.2 dB @ 23 °C: Output 3. Order Intercept point (OIP3) > 33 dBm:
GPS Combination Antennas GPS-C 900/1800/UMTS - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Triple-frequency antenna covering EGSM-900, DCS-1800 and UMTS.. Easily removable whip for cleaning in car-washing machine.
GPS-C MU 1/...
External antenna whip mounted on the GPS-Combi mount. Black-chromed, conical stainless steel whip. Sturdy, general-purpose ¼ λ antenna of professional quality.
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
STS 3192–9P Short Loop Office Repeater - Charles Industries
The availability of features and technical specifications herein subject to change without notice. Page 1 of 7 STS 3192–9P Short Loop Office Repeater Complies with UL Standard 1459 Second Edition. CONTENTS PAGE Part 1.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.