Search Results for model 686b11
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Best-selling dual-function moisture meter - Protimeter
Our new model features a larger display for easy reading, automatic calibration check every 50 power cycles, and user field calibration of the non-invasive mode. Additionally, the batter life is now 3 times longer! The SurveyMaster moisture meter has Bluetooth capabilities to connect to our Protimeter Connect app. This allows you to save and ...
Model 353M25-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
HD-BNC Spanner Spanner Nut Adapter | 227-1490 - Amphenol RF
227-1490 STP 3D Model (Size: 45 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 227-1490/ST=PS: Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in. HD-BNC Iso Spanner Nut Adapter 227-1526.
Model 006EB000-06EB | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 002akbz | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Band Pass Filters BPF 2/4-... - AMPHENOL PROCOM
The BPF 2/4-... is a 4-helical resonator band-pass filter with aperture coupling between the resonators. This filter can be used as a preselector to protect a receiver from interference from transmitters outside the band-pass limits.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Model:340A50. Sensitivity: (±30%)2.7 pC/g; Sensitivity: (±30%)0.28 pC/(m/s²) Measurement Range: ±1000 g pk; Measurement Range: ±9800 m/s² pk; Frequency Range: (+5%)8 kHz; Frequency Range: (+5%)8 kHz; Temperature Range: -94 to +500 °F; Temperature Range: -70 to +260 °C; Electrical Connector: M3 Coaxial Jack; Electrical Connector: M3 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics offers a range of sensors for measuring vibration, pressure, and force.
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Model 301M15/ACS-106 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
Model 002DV015AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
CHARGE OUTPUT LOW-PROFILE TO-5 ACCELEROMETER Revision: A - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. HT - High temperature, extends normal operation temperatures Temperature Range -65 to 250 °F -54 to 121 °C RH - RoHS Compliant
Model 640B60 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Three channel power units - Wilcoxon Sensing Technologies
Model P703B Tr ansduc er Line On 1 2 3 Test Off Output Gaithersburg, MD Made in the USA Readout equipmenequipmentt Output connector Output cable Test indicator Line adaptor jack On—off—test switch Transducer connector Front panel screws Remove to change batteries. Transducer cable Transducer Wilcoxon Research 1. To test batteries, press ...
Model 305A-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
352M131 ICP® ACCELEROMETER Revision: E - pcb.com
Model M081B05 Mounting Stud 10-32 to M6 X 0.75 (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
®IMISENSORS - pcb.com
Model Number 685B0X0XX1X ELECTRONIC VIBRATION SWITCH SPECIFICATIONS Revision: A ECN #: DYNAMIC PERFORMANCE ENGLISH SI Frequency Response (±3dB) 120-60,OOOcpm 2-1000Hz 1 Alarm Setpoint 10 to100% of Vibration Range 10 to100% of Vibration Range Alert Setpoint 10to100% of Alarm Setpoint 10to100% of Alarm Setpoint Alert/Alarm Time Delay 0-45 seconds 0-45 seconds Turn on Time Delay 20 seconds 20 ...