Search Results for minmax matlab
0278_Datasheet MiCS-4514 rev 16 - SGX Sensortech
Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R0 - 100 1500 kΩ Typical CO detection range FS 1 1000 ppm Sensitivity factor (see note 2) S60 - 1.2 50 - Performance OX sensor Characteristic OX sensor Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R0 - 0.8 20 kΩ Typical NO 2 detection range FS 0.05 10 ppm
EB1860M-XX-000 Series - 10.16mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Temposonics
(min/max load: 0/500 Ohm) Start/Stop: RS-422 differential signal (Serial parameter upload available for: measuring range, offset, gradient, status, and manufacturer number) Update Frequency: Voltage or Current: > 1.5 kHz Start/Stop: Controller dependent Measuring Range: 75 to 1500 mm (3 to 60 in.) ER sensors standard stroke ranges are 3, 6, 9,
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R0 - 100 1500 kΩ Typical CO detection range FS 1 1000 ppm Sensitivity factor (see note 2) S60 - 1.2 50 - Performance OX sensor Characteristic OX sensor Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R0 - 0.8 20 kΩ Typical NO 2detection range FS 0.05 10 ppm
EBY Electro - EB1538MS Series - 5.08mm Spacing - PLUGGABLE BLOCKS ...
Maximum number of positions: 24 Centerline Spacing: 5.08mm Spacing (0.200") See DIMENSIONAL DRAWINGS. FEATURE: with Mounting Screw. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 20 Amps Wire Range Min / Max: 12-22AWG MECHANICAL:
REVISIONS REV. DESCRIPTION DATE APPROVED A INITIA RELEASE MSM B UPDATED ...
14'-6"4419.6 typ 181.14600.39 typ 30 10 762.0 254.0 11.5292.1 4 3 2 1 4 3 2 1 a c d d c a b 3 of 3 commscope, inc. of north carolina 14' 4-sector platform 10-30 base
NPA Low Pressure - amphenol-sensors.com
Parameter Units Min Max Min Max Offset Counts 1311 1966 1442 1835 Span Counts 13106 13106. 5 Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface 9 SCL Serial Clock, Calibration Interface 10 --11 NC Do Not Connect
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
4 www.bedia.com As a high performance and innovative company BEDIA deve-lopes, produces and distributes well thought out solutions for level and temperature monitoring.
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
4 www.bedia.com As a high performance and innovative company BEDIA deve-lopes, produces and distributes well thought out solutions for level and temperature monitoring.