Search Results for mil spec connectors
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
Distributors | Support | Amphenol Aerospace
Amphenol Aerospace's Distributors. Phone : +420-493-766-111 Fax : +420-493-721-107 Podlevínská 518 507 91 Stará Paka
M83723 | Amphenol Global Search | Amphenol
Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723. Also offering custom micro-miniature, filter, hermetically sealed, and custom prototype connectors.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series II connectors.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.
Item # AP-176, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-176, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
AmpheSEAL is a high pressure modification available on D38999 and Micro-Miniature connectors. Withstands pressures of at least 300 PSI Products; Technologies Markets; Drawings & Models ... Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. View Download. First Name. Last Name. Job Title ...
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
38999 Connectors with Power Contacts - Amphenol Aerospace
Mil-Spec Type Circulars ... EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector;
Coaxial Contacts | Products | Amphenol Aerospace
Mil-Spec Type Circulars Micro-Miniature EMI Filters ... II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements.
Amphenol Pcd
Mil-DTL-24308 Connector Technical Specifications Ordering Information Assemblies Insert Arrangements Recommended PCB Layout Contacts ... MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled ...
SJT Connectors - Amphenol Aerospace | Products
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912 - Standard connectors use aluminum shells - Rear insertable/rear release crimp contacts
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
High power contact options for mil-spec type connectors to increase ampacity by up to 50%. High Speed Contacts Wide variety of high-speed copper contacts for HDMI, USB 3.0, Gigabit Ethernet and other high-speed applications Featured Products Temper-Grip ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Mil & Aero spec - The significance of standards - Amphenol Socapex
Amphenol Socapex is fully compliant with a comprehensive range of industry standards, including MIL-DTL (26482, 38999, 55302 and 83513), MIL-STD (461,704,810,1275), EN (3155, 3645) , VITA (46 and 66) and HE301 or VG , ensuring the highest level of quality and performance in their connectors and interconnect solutions.
High Speed Connectors | Products - Amphenol
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. ... Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high ...
Mil-Spec Contacts | MIL-DTL-38999 Series III - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Rectangular Connectors with Fiber Optic Termini
Inserts for MIL-T-29504/1, /2, /14, and /15 can be incorporated. Termini for LRMs can be supplied - consult Amphenol Aerospace for ordering information. The termini are determined by the insert and shell style of the connector. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...