Search Results for mil spec connector
38999 Connectors with Power Contacts - Amphenol Aerospace
Mil-Spec Type Circulars ... EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector;
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Fiber Optic Connectors | Products | Amphenol Aerospace
These connectors include CF38999 Multi-Channel Fiber Optic Connectors, ARINC 801 Connectors, MT38999 Multi-Channel Connectors with MT Ferrules, Fiber Optic Feedthrough Connectors, and Fiber to Antenna (FTTA) Connectors which combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Rugged Multi-Channel RS-422 Concentrator and Extender
MIL-DTL-38999 with power and RS-422 interfaces (all copper) Rugged and stand-alone unit for plug and play system solution; Fiber MIL-DTL-38999 for
Rugged HDMI | Input Output Connectors | Amphenol
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard connectors. IP67 sealing protects against water, dust
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
D38999 Series III PCB Connectors - Amphenol Aerospace
Circular Connectors; Mil-Spec Type Circulars; MIL-DTL-38999 Connectors; D38999 Series III PCB D38999 Series III PCB Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Brian Antalek Product Manager +1 (607) 563-5318 bantalek@amphenol-aao.com ...
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
Military | Markets | Amphenol Aerospace
Amphenol has provided connector solutions that have served the military and defense industry for more than 75 years. Twenty first century problems require twenty first century solutions, and we offer extensive experience and a suite of Mil-Spec connectors and products optimized for twenty first century applications.
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
Distributors | Support | Amphenol Aerospace
Amphenol Aerospace's Distributors. Phone : +420-493-766-111 Fax : +420-493-721-107 Podlevínská 518 507 91 Stará Paka
Media Converters | Products | Amphenol Aerospace
Amphenol Military High Speed offers a wide range of media converters that feature integrated connectors for converting, adjusting, concentrating, or rerouting anything a customer needs. Many use a common D38999 Series III interface. ... Utilizing similar technology to AMHS’s Mil-Spec 901 D certified rugged Ethernet switch, the m edia ...
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
High Power 5015 Connectors with Advanced Contacts
Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector performance in a standard catalog offering. The High Power 5015 is fully tooled utilizing readily available military-qualified inserts.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Mil-Spec Type Circulars; MIL-DTL-38999 Connectors; Backshells, Strain Reliefs, Caps, Dummy Receptacles Backshells, Strain Reliefs, Caps, Dummy Receptacles Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Description: Amphenol offers a complete collection of backshells, protective caps, and other accessories for ...
D38999 Space Blind Mate Connector - Amphenol Aerospace
Mil-Spec Type Circulars ... Standing out from traditional blind-mate military style connectors, this design has extra float in the Z-axis for applications where the panel may back off, ensuring the connector doesn’t “back-off” and unmate with the panel. Available with standard D38999 accessory threads, cable banding platforms, or even in ...
Heavy Duty Cylindrical MIL-C-22992 QWLD - Amphenol Aerospace
These heavy duty connectors are identical to MS-approved types except for the added flexibility of connector shell and contact type and finish options, plus added insert arrangements. ... 82- Crimp type contacts for MIL-C-13777 cable, silver plated 83- Crimp type contacts for MIL-C-13777 cable, plated .0001 gold over silver 85- Crimp type ...
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
MIL-PRF-28876 Product Specifications MIL-SPEC Ordering Nomenclature COTS Ordering Nomenclature Plug Connectors Wall Mount Receptacles Jam Nut Receptacles ... Connector Type Strain Relief MIL-SPEC Part Number Receptacle, Wall Mount Plug Receptacle, Jam Nut None Straight 45o M28876/1 90o None Straight 45o 90o None Straight 45o 90o M28876/2 M28876/3
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, ... The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. AP-93 Plating Data Sheet ...