Search Results for mil dtl 38999
Hermetically Sealed Connectors | Products | Amphenol Aerospace
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements. D38999 PCB Hermetics D38999 Series III hermetic connectors with PC tails for Printed Circuit Board assemblies in severe environment applications needing EMI ...
MIL-DTL-38999 シリーズⅠコネクタ特性表
MIL-DTL-38999 シリーズⅠコネクタ特性表 FINISH 暴露温度(℃) 1 絶 縁 抵 抗 A ・ D B C・E・N・F 150 175 200 MⅠⅡ サービスレーティング Sea Level 50000 70000 100000 1300 800 800 800 1800 2300 1000 1000 1000 1000 1000 1000 サービスレーティング MⅠⅡ Sea Level 1300 1800 2300 50000 550 600 800 70000 ...
High Frequency Coaxial D38999 Contacts - SV Microwave
Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert; Unique “Float Mount” technology allows for consistent microwave performance while maintaining tight mechanical tolerances. Applications: Military and Aerospace; Severe/Harsh Environments
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
tv07 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options. ...
Epoxy Sealed Connectors | Products | Amphenol Aerospace
Amphenol MIL-DTL-38999 Epoxy Sealed Hermetic Connectors offer superior electrical performance and a superior leak rate performance provided by an epoxy seal, coupled with the rugged design of a glass to metal seal connector.
LJT - HE308 - 38999 Series I - Amphenol Socapex
Addition of a new O-ring supplier for all MIL-DTL-38999 I, II, III, EN3645, VG95319-1016, VG96944, SJT, RJF TV,... Jam nut receptacles and derivatives under proprietary and standard references.
Mil-Spec connectors Guide | Amphenol Global Search | Amphenol
MIL-DTL-38999 connectors allow users to mix a variety of different power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors.
mil-dtl-38999 series iii connectors - tv - Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a quick, easy and cost effective cabling process. They are low profile, with enhance sealing level and
Deep Space 38999 | MIL-DTL-38999 Connectors - Products | Amphenol Aerospace
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C), with inserts that have been cycle tested between -319° F (-195 °C) to 392 °F (200 °C).
军用连接器和航空连接器 - 38999 系列 - I/O 连接器 | Amphenol Socapex
什么是 mil-dtl-38999? MIL-DTL-38999 是高性能圆形连接器的标准,设计用于军事、航空航天和其他苛刻环境中的电缆到面板 I/O 应用。该系列共有四个连接器系列: 系列 I:卡口联轴器 - Amphenol 的 LJT 系列; 系列 II:扁平卡口联轴器 - Amphenol 的 JT 系列
How MIL-DTL-38999 has Advanced Military Technology
MIL-DTL-38999 Series II. Amphenol Aerospace MIL-DTL-38999 Series II connectors are known for their bayonet coupling mechanism, which allows for quick and easy mating and unmating, providing convenience and reliability in field applications. These connectors are designed to be lightweight while still offering high durability and resistance to ...
Iguana - Amphenol Ltd
With environmental sealing and an optimised design for PCB applications, Iguana is fully intermateable and interchangeable with MIL-DTL-38999 Series III. Features High environmental sealing and waterproof up to IP68 in both mated and unmated conditions
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download The Myth-stery of the Centaur
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
MIL-DTL-38999 series III connectors (Amphenol TV / CTV series) are thread coupling connectors, with 100% scoop proof design. Metal and composite shell versions are available. EN3645 is the corresponding European standard for this series.
High Frequency D38999 Contact Cable Assemblies | SV Microwave
Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert; Unique “Float Mount” technology allows for consistent microwave performance while maintaining tight mechanical tolerances; High flex-life ensures excellent performance after repeated usage. Applications: Military and Aerospace
DIGITAL VIDEO INTERFACE - Amphenol Aerospace
• The DVI output connector is a shell size 19 MIL-DTL-38999 with Oval Contact System high speed contacts. • Input DC power is brought through a shell size 9 MIL-DTL-38999 connector with standard contacts. • -40C - +85C operating temperature and meant for military/commercial aerospace environments.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
Octonet Contacts - Amphenol Aerospace
Superior Ethernet Contact System for MIL-DTL-38999, Series III BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409 ...