Search Results for microstrip to panel mount connector
Rectangular Connectors | Products - Amphenol
ARINC 600 Connectors are a recognized standard rack and panel connector for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionic designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system. Can be filtered.
SMP Product Series Solutions Guide - Amphenol RF
PCB MOUNT CONNECTORS Connector Body Types Straight Jacks – Limited Detent Part Number Packaging Type Body Mount Body Termination Special Features Image SMP-MSLD-PCS-20 Individual Bag Surface Mount Right-Angle SMT --SMP-MSLD-PCS20T Tape & Reel Surface Mount Right-Angle SMT --SMP-MSLD-PCS-18 Individual Bag Surface Mount Straight SMT --
CA Series Connectors Catalog High Speed | Compression Mount
CA Series CA Series Connectors & InterposersConnectors & Interposers Ardent Design Support Connectors Overview Ardent Compliant Contact Technology Connector Types Low-Profile Board-to-Board Compression Mount Tight Pitch Compression Mount Coaxial & Custom Pattern Variable Height RF Optical High Node Count | Low Force Ordering Information 3 6 5 4 ...
RP-SMA Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of RP-SMA Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors ... Panel Mounting Feature. ... Bulkhead - Front Mount 6 items; Bulkhead - Rear Mount 34 items; Not Applicable 53 items; Body Material. Brass 90 items; Stainless Steel 7 items; Zinc Diecast 1 ...
Commercial Aerospace | Markets - Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. ... the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft. Amphenol Commercial Aerospace MIL-DTL-83723 ...
D-Sub High Performance Board-Mount Connectors - Amphenol CS
Conforms to the rugged and sturdy I/O connector standard; Meets DIN 41652 and MIL-C-24308 dimensional standards; Interchangeable and intermateable with other makes; 9 to 50 positions available for contact layout; Allows customized selection; Solder bucket termination; Suitable for panel mount applications
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back ... Panel Mounting Feature. 4-Hole Flange 3 items; Bulkhead 45 items; Not Applicable 34 items; Body Material. Brass 78 items; Phosphor Bronze 2 items; Zinc Diecast 2 items ...
Gold Plating On Connectors - SV Microwave
Panel Connectors; PCB Connectors. Cable Assemblies. Conformable Cable Assemblies; Flexible Cable Assemblies. Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters. ... SV's 30° Solderless PCB Compression Mount Connectors Are Now In Stock! January 23, 2025. details. SV's Reflow Stable Multiport PCB Connectors Are Now In ...
SMP Male PCB Surface Mount Connector, 2 Port, SB
Get the SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-00035 from SV Microwave. It can meet your RF requirements. Check it out now!
SJT Connectors - Amphenol Aerospace | Products
Amphenol SJT Connectors: High-performance, scoop-proof connectors ideal for demanding applications. Browse our wide selection of SJT Connectors today! ... Special types are available, such as connectors less contacts and circular rack and panel connectors with solderless wrap contacts. For further information on special application ...
SMA Panel Mount Bulkhead Jacks - Amphenol RF
The front mount bulkhead SMA jack can be fastened inside of a panel or enclosure to provide additional security for sensitive systems. This is aided by a tamper resistant design and the flexibility of the micro-coax cables. These connectors are part of a robust portfolio of ultraminiatureSMA products suitable for applications
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable - SV Microwave
SV Microwave offers the SMA Female Flange Mount Connector, 4 Hole, for .085 Cable. Access the resources CAD Model and Datasheet now.
db9 connector | Amphenol Global Search | Amphenol
9-Pin (DB9) Deluxe Fully Populated D-Sub Cable Assembly by Amphenol. Connectors: DB9 male to DB9 female D-Sub connectors pre-installed. Cable: 26 AWG UL listed with copper tape + aluminum mylar shields. Straight-through wiring (i.e. pin 1 to pin 1) design per industry standards. Perfect for low-voltage signals & DCE/DTE RS232 serial communications.
AHDP02-24-47SR-SRA 47 Position Sealed Panel Mount Receptacl - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AHDP02-24-47SR-SRA 47 Position Sealed Panel Mount Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter. $0.00. Panel Mount Receptacle.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 901-2GB100000AE PDF Customer Drawing (Size: 281 kb) 901-2GB100000AE STP 3D Model (Size: 413 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Circular Connectors | Products - Amphenol
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior ...
Rugged USB 2.0 | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most ... Compact design saves panel space; Similar in size compared to standard equivalents;
Connectors | Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.