Search Results for matlab images list
N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 50 Ohm. Downloads. 172169 STP 3D Model (Size: 536 kb ) 172169 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status:
TNC Straight Receptacle Jack Round Post Thread-in 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Receptacle Jack Round Post Thread-in 50 Ohm. Downloads. 122495 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
AMC Jack to RP-TNC Jack Adapter 50 Ohm Straight 2-Hole Flange
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Jack to RP-TNC Jack Adapter 50 Ohm Straight 2-Hole Flange. Downloads. 031-6101 PDF Customer Drawing (Size: 182 kb) 031-6101 STP 3D Model (Size: 2350 kb )
N-Type Jack to NEX10 Plug Adapter 50 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to NEX10 Plug Adapter 50 Ohm Straight. Downloads. Nex10 Adapter Series Datasheet (Size: 251 kb) AD-N10PNJ-2 PDF Customer Drawing (Size: 237 kb) AD-N10PNJ-2 STP 3D Model (Size: 830 kb ) Product Life Cycle.
NFC Antenna Reader PCB 30mm x 34mm x 0.6mm | ST0815-11-N01-A - Amphenol RF
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive NFC Antenna Reader PCB 30mm x 34mm x 0.6mm Mobile, ELectronic Wallet, Health Care ID ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 200 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 200 mm (7.87 Inches) Downloads. 095-850-283-XXX PDF Customer Drawing (Size: 303 kb) TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) Product Life Cycle.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead. Downloads. 031-220N-75DD STP 3D Model (Size: 1479 kb ) 031-220N-75DD Customer Drawing (Size: 39 kb)
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6115 PDF Customer Drawing (Size: 92 kb) 031-6115 IGS 3D Model (Size: 903 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-10151 PDF Customer Drawing (Size: 108 kb) 901-10151 3D Model (Size: 344 kb )
BNC Jack Bulkhead Rear Mount | 112730 - amphenolrf.com
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Jack Bulkhead Rear Mount. Downloads. 112730 PDF Customer Drawing (Size: 93 kb) Product Life Cycle. Product Life Cycle; Part Status:
UG-910/U BNC Straight Clamp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-910/U BNC Straight Clamp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-207 PDF Customer Drawing (Size: 369 kb) 031-207 STP 3D Model (Size: 1629 kb ) Product Life Cycle.
Mini-BNC Right Angle PCB Jack Through Hole 75 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Mini-BNC Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 031-70255 PDF Customer Drawing (Size: 74 kb) 031-70255 IGS 3D Model (Size: 341 kb )
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 750 mm ...
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 750 mm (29.52 Inches) Downloads. HSDSJXSPXXX-17 PDF Customer Drawing (Size: 379 kb) Product Life Cycle.
Amphenol CO-316SMAX200-002 RG316 High Temperature Teflon Coaxial Cable ...
Buy 2ft Amphenol CO-316SMAX200-002 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C. Available in multiple lengths up to 10’.
MMCX Right Angle Plug to MMCX Straight Plug RG-178 50 Ohm 12 inches ...
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Right Angle Plug to MMCX Straight Plug RG-178 50 Ohm 12 inches (305 mm) Downloads. 265103-08-XX-XX PDF Customer Drawing (Size: 237 kb)
TNC Jack 4-Hole Flange 50 Ohm | 122396-14 - Amphenol RF
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Jack 4-Hole Flange 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status:
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 100 mm ...
Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 100 mm (3.93 Inches) Downloads. 095-902-492-XXX PDF Customer Drawing (Size: 280 kb) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) 095-902-492-100 3D Model (Size: 1168 kb ) Product Life Cycle.
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug ...
Skip to the beginning of the images gallery. Description. RF Connector AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm B Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM2-NXRP-PCB-1 PDF Customer Drawing (Size: 345 kb)
RF Antenna Passive GNSS Patch 1575.42 +/- 1/ 1602 +/- 5 MHz
Skip to the beginning of the images gallery. Description. RF Antenna Passive GNSS Patch 1575.42 +/- 1/ 1602 +/- 5 MHz 2 Watts 50 Ohm. Downloads. Antenna Solutions Overview (Size: 167 kb) ST0543-00-N04-U PDF Customer Drawing (Size: 1050 kb ) Amphenol RF Embedded GNSS and GPS Antennas (Size: 358 kb) Product Life Cycle.
MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non-Magnetic. Downloads. 908-NM43300 PDF Customer Drawing (Size: 198 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)