Search Results for m30-08p-b-1-r
F:DWGCONNEXZ389RP.dwg Model (1)
Title: F:DWGCONNEXZ389RP.dwg Model (1) Author: kj-42 Created Date: 5/22/2009 3:19:51 PM
c:usersham.chendocumentspdf4fa1-nxrp-pcb-3 reva - Amphenol RF
Title: c:usersham.chendocumentspdf4fa1-nxrp-pcb-3_reva.ps Created Date: 9/18/2015 9:34:48 AM
4.3-10 Boot | 431-10002 - Amphenol RF
RF Accessory 4.3-10 Boot
4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67
1 (Single Port) Size Category: Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. 4.3-10 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP67 431-123P-52S.
F:DWGCONNEXJ165.dwg Model (1) - amphenolrf.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 16 0000000016 00000 n 0000000784 00000 n 0000000860 00000 n 0000001042 00000 n 0000001126 00000 n 0000007080 00000 n 0000012955 00000 n 0000019163 00000 n 0000019197 00000 n 0000025232 00000 n 0000031941 00000 n 0000037635 00000 n 0000043664 00000 n 0000049696 00000 n ...
MCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 252127
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized 919-421P-71S12G.
B1
b a b section a-a section b-b released drawing jan-18-2014 arrow b1-eco|mate™, socket contact, stamped, 24-26awg, size 16 b b1 1 1 none tommy notes:(unless otherwise specified) 1. material: 1.1. contact body:copper alloy. 1.2. outer spring:stainless steel. 2. specifications: 2.1 current rating:13a max. 2.2 termination type:crimping.
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter B Key Code 095-820-109-30B TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 180 inches (4572 mm) 095-850-294-180
Assembly Instructions-C29 Amphenol BNC
connectors using Amphenol CTL-1 crimp tool; or by using die set 227-1221-13 cavity B in tool frame 227-944 or equivalent tool. Step 3 Insert into connector body. Step 4 Tighten clamp nut to a torque of 35 lbf-in. clamp nut contact assembly plug body Amphenol Connector Cable Center Contact Affixment Number Type RG-/U Hex Size Die Set for CTL Series
ARCH Series TFOCA-II® Media Converter - Amphenol Fiber Systems ...
ARCH Series TFOCA-II® Media Converter - Amphenol Fiber Systems ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
How does Amphenol RF make certain that the VSWR of a connector will ...
1. Simulation and Modeling: Once the 3-D mechanical drawings are completed, the first step in the RF design process is to model the connectors using High Frequency Structure Simulator (HFSS) software. This is a state of the art computer program that allows us to model the 3-D structure of the connector and simulate its RF performance.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.125 Inches (3.18 mm) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-8 RG-213 RG-225 Bulkhead 50 Ohm 172108.
N-Type Straight Crimp Plug RG-9 RG-213 RG-225 50 Ohm
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Right Angle Crimp Plug RG-59 RG-62 50 Ohm 172179. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 082-6410.
TNC Straight Crimp Jack Times LMR-195 Optimized Bulkhead Rear Mount 50 ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Jack 4-Hole Flange 50 Ohm 122443-10. TNC Straight Crimp Plug Belden 1695A 75 Ohm 122493.
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
1.437 7.50 0.295 pcb bottom metal layer no soldermask scale 10 : 1 detail v no soldermask 0.050 1.27 2x flat within +/-.02mm area must be filled 0.006 0.15 2x 1.52 2x 0.060 antipad dia 1.02 2x 0.040 typ first return plane antipad 0.51 2x 0.020 pad dia typ all vias in this 0.010 drill diameter for return vias 0.24 must be filled and plated flat ...
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 15 0 R] /MediaBox[ 0 0 612 792 ...
F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 - Amphenol RF
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm 222153. F-Type Straight Crimp Plug Belden 1855A 75 Ohm 222126.
Millivolt Output Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0091 Rev C Parameter, note 1
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz