Search Results for m30-08m-b-2-s
Interconnects and Accessories for Harsh Environments - Amphenol PCD
A vailable in Mil-Spec M85049, commercial, and custom designs for harsh environments, Amphenol’s Backshell and Dust Cap connector accessories provide strain relief, environmental protection, and EMI/RFI shielding at the termination area of any MIL type connector.
30104041 | Amphenol Global Search | Amphenol
MPS02-BSFA032S is a 32-pin low voltage signal connector with IP68/IP6K9K waterproof rating and 15A current rating. It is used for automotive and military applications and has various specifications and dimensions. See related products, documents and links from Amphenol and its affiliates.
00175830102 - Amphenol Air LB
Grounding junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks.
Micro Bayonet Connectors - Amphenol Aerospace
High mating cycles along with excellent shell to shell bonding for EMI protection are the benchmark of these rugged connectors. Various mounting options are available including in-line and 2 hole flange which can be configured with PC tails.
Circular Connectors | Products - Amphenol
Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234. These connectors offer high reliability, are waterproof as well as wear- and vibration-resistant. They are also approved according to VG95234 version B (marine bronze) and VG95234 version J (zinc-tin).
0.8 mm pitch Board to Board connector - Amphenol
0.80mm Board-to-Board 85Ω Connector, Pitch 0.8mm, Height 5.7 mm, 40 Positions, Dual Row, BTB Vertical Receptacle SMT, Gold Flash White. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
25 25 / J 1.75 44.45 1.89 48.03 1.76 44.70 1.80 45.72 1.95 49.56 2.05 52.07 2.21 56.13 1.85 46.99 0.42 10.62 0.85 21.67 STRAIN RELIEF CLAMP STRAIGHT; 90°; SELF-LOCK/SPIN MIL-DTL-38999 Series III & IV M85049 /38 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE MATERIAL/FINISH 38: Straight 39: 90° S: Self Lock-: Spin Table A A: Aluminum ...
micro-bayonet-connector-catalog-amphenol-industrial
Amphenol’s new Micro-Bayonet series provides the solution that meets your budget and performance goals. Made from an aluminum shell, Micro-B utilizes a robust triple bayonet coupling (1/4 turn mating) mechanism and stamped & formed contacts. Various mounting options are available including in-line and 2-hole flange mount configurations.
A1 - TECHNICAL DATA SHEET RELEASE - Amphenol Sine
TECHNICAL DATA: 1) MATERIALS: CONNECTOR: MB2CKN0900 CHECKMATE 2) ELECTRICAL: INSULATION RESISTANCE (MIN): 5000M OHMS DIELECTRIC TEST VOLTAGE: 2200V MATING CYCLES: >500 TEMPERATURE RANGE: -40°C TO 105°C PROTECTION: IP67 (MATED CONDITION) 5) RoHS COMPLIANT 3) MECHANICAL: VIBRATION RESISTANCE PER MIL-STD-202 METHOD 204 THERMAL SHOCK PER MIL-STD-202...
m30-05m-b-2-s | Amphenol Global Search | Amphenol
Search Results for m30-05m-b-2-s 1 D D C C B B - Amphenol Australia B E P A S S E D O N T O A T H I R D P A R T Y R I T H O U T Jun/18/2007 W R I T E N P R M I S I O N. O W E S H P A N C O P Y R I G H T O F C O N E C C O R P O R A T I O N D O T N O T A L T E R C A D D R A W I N G Inventor B Y 0.38 H A N D 2006 Draw. Appd. Norm D-old DIN Scale ...
Power Management Solutions (PDU) | Products | Amphenol Aerospace
User selectable features including I2t overload configuration, from 2A up to 25A at 0.2A steps, and active short-circuit current limit configuration, 3A/15ms up to 125A/0.5ms at 33V input (up to 2J), and configurable GPIOs place the user in control. Optimize the performance and lifecycle of your next project with a field-proven solution.
MIL-DTL-55302 Low Mating Force Connectors
Amphenol’s MIL-DTL-55302 Low Mating Force rectangular connector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
SV's newest 30° angled Surface Mount PCB Connector. Achieve Edge-Launch-like electrical performance from anywhere on the board! 2.92mm series available.
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
2. Cable Information Cable size Outer diameter 2.5mm² 4.4~5.1mm 3mm² 4mm² 5.1~5.9mm 5mm² Table 2 3. Product Assembly Instructions Following related parameters can be verified referring to table 2. 3.1 Preassembly---Cover & Seal Put the cover and seal on two wires, as shown in Figure 2. Figure 2
M7029 SERIES - amphenol-aerospace.com
Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461. Up to ±1% (no load to full load, –55 °C to +85 °C and over input voltage range). Less than 50 mVp-p, typical (max.100 mV) without external capacitance.
m30-05e-b-1-s | Amphenol Global Search | Amphenol
The ZMA Male (130°|100°|130°) to SMA Female Adapter SF1122-6033 with Keyed Coupling. Here, you can meet the product's real technical data.
m30-06e-b-2-s | Amphenol Global Search | Amphenol
BENEFITS. Housing and terminal profile optimized to meet 16Gb/s§. Meets PCIe. 4.0 industry standards. Backward mateable and footprint compatible. Supports migration path from PCIe. 3.0 to PCIe. 4.0. 80 and 120 position sizes. 5mm, 8mm, 12mm and 16mm stack heights. Comprehensive range of sizes and stack heights to satisfy . varying needs.
24308 | Amphenol Global Search | Amphenol
Find various products and information related to M 24308 connectors, which are small, reliable, and versatile D-subminiature connectors that meet US military standards. See different types, sizes, pin counts, applications, and specifications of M 24308 connectors from Amphenol and its subsidiaries.
m24308/24 | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 4), even further to 32GT/s (Gen 5) per differential signal pair.
HC18B-S32 | Amphenol Global Search | Amphenol
Find information about HC18B-S32, a 32-pin B-coded signal connector with IP67 protection, from Amphenol's global website. See product specifications, documents, downloads, and related products. plug is used to seal the pin hole which is reserved for future use.