Search Results for m23 connector size
3 socket straight plug | Amphenol Global Search | Amphenol
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-242-RFX PDF Customer Drawing (Size: 66 kb) 031-242-rfx IGS 3D Model (Size: 931 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Molded & Mechanical M23 Connector Assembly - TPC Wire
M23 Connector Assemblies Military Connectors Rectanular Connectors CORD SETS & CONNECTOR ASSEMBLIES / M23 CONNECTOR ASSEMBLIES Molded & Mechanical M23 Connector Assembly • IP67 / IP69K per EN 60 629 (connected) • Operating Temperature Range -40º to 125ºC • Mating Cycles > 1000 • Nickel Plated Housing Surface ...
MA7CAE1200-S2 12 position straight plug threaded, E type, c - Amphenol Sine
M23 Series Threaded Connectors; 12 Position - Elite Series; E Type Plug; MA7CAE1200-S2 12 position straight plug threaded, E type, clockwise insert, 7.5-11mm cord grip ... Contact Size: 1.0mm; Contact type (Pin/Socket): Pin or Socket; Housing Body: Zinc Die Cast, Nickel Plated; Max Current: 10A; No. of Positions: 12; Protection: IP67;
C Y 1 4 D 66 F 006 N - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
Z:\å·¥ç ̈ é ̈\Connector team\M23-M40-RT\2_RT\è®3⁄4计è3⁄4fiå o\2.1 ...
Z:工稉酨Connector teamM23-M40-RT2_RT设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng01.RT CAD DrawingsSize 10C-RT0S-10CG-NSx-x_REV_B3-Model Author
Connectors & Cables M23 DIN-Style Cable Assemblies
• All M7 style cables are manufactured with M4 threaded DIN style connectors and are completely compatable with Allen-Bradley motors that are equipped with the SpeedTec DIN (M7) connector. • DESINA Compliant cables (Green for Feedback, Orange for Power) • Cables available for all Rockwell Automation platforms.
Molded Straight Blade Over-Molded Twist Lock Additional Capabilities
M23 Connector Assemblies Military ... Connectors CORD SETS & CONNECTOR ASSEMBLIES / EXTENSION CORDS Over-molded Locking and Straight Blade Extension Cords (15, 20 & 30 Amp) Please contact your TPC sales representative or call us at 800-521-7935 for more information. ... • Made-to-order customizable lengths and AWG size options with no
16 AWG Quick-Connex Cord Sets (6-8 Pole) - tpcwire.com
DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors 16 AWG Quick-Connex™ Cord Sets (6-8 Pole) (Continued) 90° FEMALE PLUGS PART NO. FEET METERS 6 POLE 7 POLE 8 POLE CM16D09F006 CM17D11F006 CM18D12F006 6 1.83 CM16D09F012 CM17D11F012 CM18D12F012 12 3.66 CM16D09F020 CM17D11F020 CM18D12F020 20 6.10
Circular Connectors | Products | Amphenol
These connectors with thread coupling are based on MIL-DTL-38999 (they use shell size 17) & EN4165 / VG96513 (for the inserts) standards. Offering a high liability within a harsh environment, they are sealed and resistant to shock & vibrations. ... RBL, M23, etc. Amphenol LTW UPT Connector Series ...
Circular Connectors | Products - Amphenol
Amphenol LTW's M23 connectors are designed according to IEC standard and ideal to fulfill watertight, vibration resistant, and EMC protection in industrial harsh applications. ... Amphenol Miniature Circular connectors offer twice the number of contacts in just half the size of a standard connector. These hermetic connectors are available with ...
signalmate® M16 Size Circular Connectors - Amphenol Sine
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated.
Connector Solutions M23 Elite Series - Amphenol Sine
Connector Solutions M23 Elite Series Standard connector parts mate “E” Plugs with “P” Receptacles, Mating parts use opposite contact types. ... Style: E type Plug Number of Contacts: 16 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Figure Style
MA1JAP1200 Straight extension connector, Less Contacts - Amphenol Sine
M23 Series Threaded Connectors; 12 Position - Elite Series; E Type Plug; MA1JAP1200 12 position receptacle extension, threaded, P type, counter-clockwise insert, male or female ... Number of Contact (Size mm): 12 (1.0mm) Wire Range (AWG): 18-28; Housing Body: Zinc Die Cast; Coupling Nut : Nickel-plated;
Amphenol LTW
Shielded Connector, M23 Description Receptacle Overmolded with Cable Field Installable Current Rating / Data 1.5A~28A Material ... >M23 Size (LJ23) Metal, Salt Spray Test 48H, 28A > For Field installable (B) Without Strain Relief (D) With Ground Pin Contact Gender (M) Male (F) Female
CORD SETS & CONNECTOR ASSEMBLIES / MICRO QUICK-CONNECTS™ Abrasion ...
DIN Connectors Extension Cords M23 Connector Asseblies Military Connectors Rectangular Connectors M12 DC Micro Single Key Quick-Connects™ with Trex-Onics® Cable (Continued) DC — STRAIGHT FEMALE PLUG PART NO. FEET METERS 2 POLE 3 POLE 4 POLE 5 POLE 8 POLE 8 POLE (SHIELDED) 64203 64303 64403 64503 CF18C60M001 CF18C61M001 3.27 1
CORD SETS & CONNECTOR ASSEMBLIES / DIN CONNECTORS Abrasion | Chemicals ...
M23 Connector Assemblies Military Connectors Rectanular Connectors CORD SETS & CONNECTOR ASSEMBLIES / DIN CONNECTORS DIN Connector Assemblies ... ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. SIZE STRANDING NOMINAL O.D. (IN) WT. (LBS) PER 1000' 60143 18/3 41/34 0.220 40 60144 18/4 41/34 0.240 45 TERMS ...
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
Connector Kits; Cord Grips; Flex Grip™ Backshell; M23 Elite Series; Checkmate™ Quick Locking Connectors; Threaded Connectors; M23 Hybrid Connectors; 15 POSITIONS; 8 POSITIONS; Contacts; Tools; M23 Series Threaded Connectors; 12 Position - Elite Series; 12 Position - Standard Series; 16 Position - Elite Series; 16 Position - Standard Series ...