Search Results for local calibrated delay line circuit
HY-TREX RS-485 COMMUNICATION CABLE - tpcwire.com
UL 13: Power Limited Circuit Cables, Type CL2 UL 444: Communication Cables, Type CM UL 758: AWM Style 2464 VOLTAGE RATING: 300 Volts OPERATING TEMPERATURE:-25°C to 80°C MINIMUM BEND RADIUS: One Pair: 2.8 inch Two Pair: 3.2 inch IMPEDANCE: 120 +/- 12 Ohms CAPACITANCE: 12.2 pF/Ft. Cond-Cond VELOCITY OF PROPAGATION: 66% CONSTRUCTION RATINGS ...
K50494 VHF Rear Mount Car Antenna - PCTEL
Kathrein K50494 VHF car antenna, 64 & 300 MHz.
Grainmaster i Intergrated moisture and temperature measurement
2. Best fit straight line. 3. Typical value between 0°C and 70°C (32°F and 158°F). 4. Typical value over one year. 5. All values measured at 25°C (77°F) and 1 mA excitation, unless otherwise noted. 6. 51445 TCS °C.-.25% FSO / 7. 51443 FSO: 80 - 120 mV. Shipping and Handling All wafers are shipped in protective containers. The
NovaSensor P1905 Backside Absolute Pressure Sensor Die
4. Best fit straight line. 5. Between 0ºC and 70ºC. 6. Typical value. Shipping and Handling All wafers are shipped in protective containers. The wafers are sawn on sticky tape. All wafers are electrically probed and visually inspected. Electrical and visual rejects are marked with ink dots. Each wafer has the following
TSD-10 Turbidity Sensor - amphenol-sensors.com
(Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation
1300EV Industrial Ethernet Connectors For Industrial, Commercial ...
In-Line Coupler Right Angle. Non-Shielded. Cat 3 360009 360010 360033 360034. In-Line Coupler Straight. Non-Shielded. Cat 5e 360011 360012 360035 360036. In-Line Coupler Straight. Shielded. Cat 5e 360013 360014 360037 360038. Customer Supplied. N/A. N/A 360015 360016 360039 360040. PCB Mount Straight. Non-Shielded. Cat 5 360017 360018. PCB ...
2 Sensor for Automotive Applications - amphenol-sensors.com
Along with the patented ABC Logic™ lifetime calibration warranty, its low power consumption, compact design and simple product integration, make this an affordable gas sensing solution. 2 Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-
Technical features - rfstechnologies.com
Transmission Line Type Coaxial Cable Cable Size 1 5/8 Cable Type Foam Dielectric Radiating Model Series LCF158-50A-Series LCF158-50L-Series Connector Interface 4.3-10 Connector Type OMNI FIT™ PREMIUM Straight Sealing Method O-ring Gender Male ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -163 ...
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
P50 50/200kHz, Wideband, In-Hull, Northstar 10-Pin, DO
P50 50/200kHz, Wideband, In-Hull, Northstar 10-Pin, DO. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W