Search Results for ljt00
bnc 31-5486-1010 | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
amphenol 26482 series 2 backshell | Amphenol Global Search | Amphenol
pc06a-12-8s | Amphenol Global Search | Amphenol 16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace 26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number ...
D38999 Serija III TV-CTV - 38999 Serija | Amfenol Socapex
The38999 serija III konektori su dizajnirani za upotrebu u teškim vojnim i industrijskim uslovima. Ova serija nudi širok spektar kontaktnih aranžmana i tipova školjki, što ga čini idealnim izborom za aplikacije koje zahtevaju maksimalnu težinu i uštedu prostora.
D38999 Série III TV-CTV - Série 38999 | Amphenol Socapex
Os conectores da série III38999 foram concebidos para serem utilizados em ambientes militares e industriais adversos. Esta série oferece uma vasta gama de disposições de contacto e tipos de invólucro, tornando-a uma escolha ideal para aplicações que requerem o máximo de peso e economia de espaço.
D38999 Σειρά III TV-CTV - Σειρά 38999 | Amphenol Socapex
Οι σύνδεσμοι της σειράς38999 iii έχουν σχεδιαστεί για χρήση σε σκληρά στρατιωτικά και βιομηχανικά περιβάλλοντα. Αυτή η σειρά προσφέρει ένα ευρύ φάσμα διατάξεων επαφών και τύπων κελύφους, καθιστώντας την ιδανική επιλογή ...
ms3476 | Amphenol Global Search | Amphenol
ljt00 | Amphenol Global Search | Amphenol Meets MIL-C-26482, Series 1 Specifications. MS3474, - MS3476). Please refer to page 78 for a brief description of the Amphenol®/Matrix® MIL-C-26482, Series 2 bayonet coupling connectors with crimp, rear insertable and rear releasable contacts, and ask for catalog 12-071 for detailed information on ...
al03006-17.53k-98-g1 amphenol data and temperature chart pdf | Amphenol ...
L-2035-G FSCM 77820 April 2001 21-33121-546 M39020/27-210 Amphenol Aerospace AMPHENOL CORPORATION Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395.
D38999 serie III TV-CTV - 38999 serie | Amphenol Socapex
De38999 serie III connectoren zijn ontworpen voor gebruik in zware militaire en industriële omgevingen. Deze serie biedt een breed scala aan contactopstellingen en hulstypen, waardoor het een ideale keuze is voor toepassingen die maximale gewichts- en ruimtebesparing vereisen.
kunkle 91 series spring chart chart | Amphenol Global Search | Amphenol
SERIES AND STYLE Long Junior Tri-Lock High Temperature Chemical and Fuel Resistant Hermetic Wall Mounting Receptacle LJT00 LJTS00 LJTN00 ... See chart below Base Number Coded Shell Size Insert Arrg. Contact Type/ Alt. Keying Position Shell Finish Tail Length 10-626 401 -35 P 1 B N RR 1.047 ±.005.741 +.010.659–.000 S ±.005 R
Search Results for amphenol representative in nigeria
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
JT - 38999 Series II - 38999 Series | Amphenol Socapex
JT-kontaktene fra Amphenol Socapex er utformet i samsvar med MIL-DTL-38999 serie II-standarden, noe som gjør dem ideelle for bruk i militær- og romfartsindustrien. Disse kontaktene har en rekke funksjoner som gjør dem til en pålitelig og holdbar løsning for ulike bruksområder, blant annet kommunikasjon på slagmarken, jordede kjøretøy og militær avionikk.
D38999 sorozat III TV-CTV - 38999 sorozat | Amphenol Socapex
A38999 III sorozatú csatlakozókat szigorú katonai és ipari környezetben való használatra tervezték. Ez a sorozat az érintkezési elrendezések és héjtípusok széles választékát kínálja, így ideális választás a maximális súly- és helytakarékosságot igénylő alkalmazásokhoz.
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
38999 serie III-kontaktene er designet for bruk i tøffe militære og industrielle miljøer. Denne serien tilbyr et bredt spekter av kontaktarrangement og skalltyper, noe som gjør den til et ideelt valg for applikasjoner som krever maksimal vekt og plassbesparelse.
D38999 सीरीज III TV-CTV - 38999 सीरीज | एम्फ़ेनॉल सोकैपेक्स
38999 श्रृंखला iii कनेक्टर कठोर सैन्य और औद्योगिक वातावरण में उपयोग के लिए डिज़ाइन किए गए हैं। यह श्रृंखला संपर्क व्यवस्था और शेल प्रकारों की एक विस्तृत ...
D38999 Serija III TV-CTV - 38999 Serija | Amfenol Socapex
The38999 serija III konektori su dizajnirani za upotrebu u teškim vojnim i industrijskim uslovima. Ova serija nudi širok spektar kontaktnih aranžmana i tipova školjki, što ga čini idealnim izborom za aplikacije koje zahtevaju maksimalnu težinu i uštedu prostora.
38999 | Amphenol Global Search | Amphenol
ExaMAX RIGHT-ANGLE HDR ASSY rev appr product family ExaMAX rel level In Work chr G. HULL 2015-07-16 ecn no eng G. HULL 2015-07-16 MM A2 7:1 dr G. HULL 2015-07-16 projection size scale ODD COLUMN, CONTACT ROW ID ODD AND EVEN COLUMNS ARE OFFSET EVEN COLUMN, CONTACT ROW ID COLUMN ID 10136159-101LF TOP SURFACE OF PCB ...