Search Results for little joe 2 model rocket
EBY Electro - EB5600 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
PWC-03AMFM-TL7A10: Power Connector | Amphenol LTW
PWC-03AMFM-TL7A10, Carrying UL1977 & TUV approvals, PWC connectors comply with protection class IP68 and offer 3 contacts with a rated current of 20A. Available mating style: 2 points lock / 3 points lock.
Module 1765 With components soldered on pads 2 pads type 2
Module 1765 With components soldered on pads 2 pads type 2
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector
Impedance 50 Ω +/- 2.5 Ω Phase Matching +/- 2 ps standard (+/- 1 ps available, consult factory) Specifications Insertion Loss Return Loss Crosstalk Any distribution of data without the written permission of ARDENT CONCEPTS, INC. is prohibited. Crosstalk measurement between two channels spaced 100 mils apart.-140-130-120-110-100-90-80-70-60-50 ...
SIMMGK0118PD - Amphenol Air LB
Grounded module Pin Without peripheral sealing 1 contact #8 quadrax anti rotate on polarizer side Polarization D Fluorinated silicone
FR-N-3SM-01-xxF Series - HYBRIF - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
WFT-078 - Wall/Roof Feedthrough - RFS Technologies an Amphenol Company
DragonSkin Systems DragonSkin 1/2'' Cable 2 Hour Cabinet Field Installable Connectors Tools & Accessories Indoor Passive Components Visit our Dragonskin Cable website. RADIAFLEX Radiating Cables 1/2" 7/8" 1-1/4" 1-5/8" RADIAFLEX Connectors & Accessories Field Installable Connectors Installation Accessories.
ASRN1A21P - Amphenol Air LB
Splice ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 1
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
00192023100 - Amphenol Air LB
Shell fitted with 50 pin contacts #20, with pin polarizers + square
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Receptacle Short flanged 2 Modules Composite Shielded Bright nickel ...
Receptacle Short flanged 2 Modules Composite Shielded Bright nickel Polarization C Not mounted
Molded & Mechanical M23 Connector Assembly - TPC Wire
2. NUMEROUS INSERT VARIATIONS – The M23 insert offering is versatile in design accommodating both signal and power applications ranging from 28-14 AWG. 3. SLIM/LOW PROFILE MOLDED DESIGN – Small molded back-end for easy installation and routing. 4. M23 INTERFACE – Used as the preferred connection in many
32405024004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 2 terminals
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
0.08 in x 0.08 in x 0.08 in ( 2.1 mm x 2.1 mm x 2.0 mm) P883 schematic and wirebond diagram + Out - In - Out + In. Shipping and Handling All wafers are sawn on tape with plastic rings and are shipped in protective plastic containers. Electrical rejects and visual rejects are inked. Each wafer will have the following information: Lot #, Wafer ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com